APC NetShelter 12U Wallmount Rack Enclosure Cabinet Single Hinged Switch Depth

AR112SH4
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Ideal for retail, healthcare, and educational facilities, this wall mount rack offers an efficient solution for deploying server and networking equipment for edge computing applications. This rack enclosure is wall mountable, ideal for areas with limited floor space, and is designed specifically for servers and network switches and patch panels. The cabinet's door is reversible and is compatible with APC's Netbotx security upgrade to provide remote access, video surveillance, and environmental monitoring (sold separately). Optional 120V fan tray can be top or bottom mounted (sold separately) Both the top and bottom feature knockouts of 1/2U mounting space for accessories. And several APC Smart-UPS models low-profile provide easy UPS integration and mounting 12U Wall mount cabinet, mounting depth range of 2.87 to 12.95 inches, 200lb weight capacity, 19"" rack width, ships fully assembled, ventilated with accessory integration options, 5 year APC warranty

Product Details

Net weight 14.88 kg
IP degree of protection IP20
Depth 40 cm
Number of rack unit 12U
Additional specification wall-mount enclosures
Standards UL 2416<br>EIA-310E
Height 62 cm
Rack width 19"
Mounting support wall
Mounting mode not rack-mountable
Colour black
Allow top mount No
Baying included No
Maximum mounting depth 32.89 cm
Minimum mounting depth 7.29 cm
Mounting preference no preference
Door type ventilated
Permanent permissible load 200 lb(US) static
Product or component type rack enclosure

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: APC NetShelter 12U Wallmount Rack Enclosure Cabinet Single Hinged Switch Depth
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.