APC NetShelter 12U Wallmount Rack Cabinet Single Hinged Server Depth Unassembled

AR112
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Ideal for retail, healthcare, and educational facilities, the wall rack offers an efficient solution for deploying server and networking equipment for edge computing applications. For areas with limited floor space. Designed to house your server, as well as network solutions such as network switches and patch panels. Rack hinges at the rear allowing for access to the back of the rack during installation and setup or while undergoing maintenance. The door is reversible allowing for the door to open direction desired to avoid interference with its surroundings. Optional 120V fan tray top mounted and caster kit. Several APC Smart-UPS models low-profile provide easy UPS integration and mounting. 12U Wall mount cabinet, 16.8 to 20.8 inches mounting depth, 200lb weight capacity, 19"" rack width, ships unassembled, 5 year APC warranty

Product Details

Net weight 18.28 kg
IP degree of protection IP20
Depth 59.9 cm
Number of rack unit 12U
Additional specification wall-mount enclosures
Standards EIA-310E
Height 62 cm
Rack width 19"
Mounting support wall
Mounting mode not rack-mountable
Colour black
Allow top mount No
Baying included No
Maximum mounting depth 52.83 cm
Minimum mounting depth 42.67 cm
Mounting preference no preference
Door type ventilated
Permanent permissible load 200 lb(US) static
Product or component type rack enclosure

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: APC NetShelter 12U Wallmount Rack Cabinet Single Hinged Server Depth Unassembled
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.