APC Line-R 500VA Automatic Voltage Regulator, 3 Universal Outlets, 230V Indonesia
SKU :
LSW500-IND
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 550.671
Rp 262.633
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
APC Line-R 500VA Automatic Voltage Regulator, 3 Universal Outlets, 230V Indonesia
Rp 550.671
Rp 262.633
- Description
- Specifications
- Documents
- Reviews
Description
Promotional video
Overview
| Net weight | 1.6 kg |
|---|---|
| Input voltage limits | 160...285 V |
| Relative humidity | 0-90 % |
| Depth | 11.9 cm |
| Ambient air temperature for storage | -20-50 °C |
| Operating altitude | 0...3333 ft |
| Provided equipment | user manual |
| Rated power in W | 250 W |
| Rated power in VA | 500 VA |
| Maximum configurable power in W | 250 W |
| Output voltage | 230 V |
| Cable length | 3.28 ft |
| Main Input Voltage | 230 V |
| Input Connection Type | Schuko CEE 7/7P |
| Product certifications | CE |
| Height | 9.5 cm |
| Mounting mode | not rack-mountable |
| Acoustic level | 40 dBA |
| Battery curve | B |
| Battery power in VAH | 0 VAh runtime |
| Curve equation | efficiency |
| Curve load maximum | 100% |
| Curve X-axis maximum | 100% |
| Curve X-axis minimum | 0% |
| Curve X-axis title | load |
| Curve X-axis units | percentage |
| Curve Y-axis maximum | 100% |
| Curve Y-axis minimum | 50% |
| Curve Y-axis title | efficiency |
| Curve Y-axis units | percentage |
| Extended runtime | 0 |
| Graph display | 1 |
| Liquid value | 0 |
| Maximum configurable power in VA | 500 VA |
| Mounting preference | no preference |
| Number of battery filled slots | 0 |
| Number of battery free slots | 0 |
| Number of power module filled slots | 0 |
| Number of power module free slots | 0 |
| Redundant | No |
| Show note OP temperature | No |
| Storage Relative Humidity | 0-90 % |
| Surge energy rate | 148 J |
| Two post mountable | 0 |
| UPS size | WS |
| USB compatible | No |
| Network frequency | 50/60 Hz +/- 5 Hz |
| Storage altitude | 0-3333 ft |
| Height | 9.5 |
| Length | 4.572 |
| Width | 11.9 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Promotional video
Overview
| Net weight | 1.6 kg |
|---|---|
| Input voltage limits | 160...285 V |
| Relative humidity | 0-90 % |
| Depth | 11.9 cm |
| Ambient air temperature for storage | -20-50 °C |
| Operating altitude | 0...3333 ft |
| Provided equipment | user manual |
| Rated power in W | 250 W |
| Rated power in VA | 500 VA |
| Maximum configurable power in W | 250 W |
| Output voltage | 230 V |
| Cable length | 3.28 ft |
| Main Input Voltage | 230 V |
| Input Connection Type | Schuko CEE 7/7P |
| Product certifications | CE |
| Height | 9.5 cm |
| Mounting mode | not rack-mountable |
| Acoustic level | 40 dBA |
| Battery curve | B |
| Battery power in VAH | 0 VAh runtime |
| Curve equation | efficiency |
| Curve load maximum | 100% |
| Curve X-axis maximum | 100% |
| Curve X-axis minimum | 0% |
| Curve X-axis title | load |
| Curve X-axis units | percentage |
| Curve Y-axis maximum | 100% |
| Curve Y-axis minimum | 50% |
| Curve Y-axis title | efficiency |
| Curve Y-axis units | percentage |
| Extended runtime | 0 |
| Graph display | 1 |
| Liquid value | 0 |
| Maximum configurable power in VA | 500 VA |
| Mounting preference | no preference |
| Number of battery filled slots | 0 |
| Number of battery free slots | 0 |
| Number of power module filled slots | 0 |
| Number of power module free slots | 0 |
| Redundant | No |
| Show note OP temperature | No |
| Storage Relative Humidity | 0-90 % |
| Surge energy rate | 148 J |
| Two post mountable | 0 |
| UPS size | WS |
| USB compatible | No |
| Network frequency | 50/60 Hz +/- 5 Hz |
| Storage altitude | 0-3333 ft |
| Height | 9.5 |
| Length | 4.572 |
| Width | 11.9 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account