
calcActive())">
APC Line-R 2000VA Automatic Voltage Regulator, 3 Universal Outlets, 230V Indonesia
LSW2000-IND
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LSW2000-IND
APC Line-R 2000VA Automatic Voltage Regulator, 3 Universal Outlets, 230V Indonesia
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Promotional video
Product Details
Net weight | 3.72 kg |
---|---|
Input voltage limits | 160...285 V |
Relative humidity | 0-90 % |
Depth | 13.2 cm |
Ambient air temperature for storage | -20-50 °C |
Operating altitude | 0...3333 ft |
Provided equipment | user manual |
Rated power in W | 1000 W |
Rated power in VA | 2000 VA |
Maximum configurable power in W | 1000 W |
Output voltage | 230 V |
Cable length | 3.28 ft |
Main Input Voltage | 230 V |
Input Connection Type | Schuko CEE 7/7P |
Product certifications | CE |
Height | 11 cm |
Mounting mode | not rack-mountable |
Acoustic level | 40 dBA |
Battery curve | B |
Battery power in VAH | 0 VAh runtime |
Curve equation | efficiency |
Curve load maximum | 100% |
Curve X-axis maximum | 100% |
Curve X-axis minimum | 0% |
Curve X-axis title | load |
Curve X-axis units | percentage |
Curve Y-axis maximum | 100% |
Curve Y-axis minimum | 50% |
Curve Y-axis title | efficiency |
Curve Y-axis units | percentage |
Extended runtime | 0 |
Graph display | 1 |
Liquid value | 0 |
Maximum configurable power in VA | 2000 VA |
Mounting preference | no preference |
Number of battery filled slots | 0 |
Number of battery free slots | 0 |
Number of power module filled slots | 0 |
Number of power module free slots | 0 |
Redundant | No |
Show note OP temperature | No |
Storage Relative Humidity | 0-90 % |
Surge energy rate | 148 J |
Two post mountable | 0 |
UPS size | WS |
USB compatible | No |
Network frequency | 50/60 Hz +/- 5 Hz |
Storage altitude | 0-3333 ft |
Height | 11 |
Length | 21 |
Width | 13.2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account