APC EASY UPS BV 1000VA, AVR, Universal O
SKU :
BV1000I-MS
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 1.710.000
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
APC EASY UPS BV 1000VA, AVR, Universal O
Rp 1.710.000
- Specifications
- Documents
- Reviews
Overview
| Net weight | 5.7 kg |
|---|---|
| Input voltage limits | 170...280 V |
| IP degree of protection | IP20 |
| Relative humidity | 0-90 % |
| Depth | 30.5 cm |
| Ambient air temperature for storage | -20-50 °C |
| Operating altitude | 0...6667 ft |
| Provided equipment | user manual |
| Wave type | stepped approximation to a sinewave |
| UPS type | line interactive |
| Output connection type | 4 universal receptacle |
| Mounting mode | not rack-mountable |
| Battery type | lead-acid battery |
| Colour | black |
| Rated power in W | 600 W |
| Rated power in VA | 1000 VA |
| Maximum configurable power in W | 600 W |
| Output voltage | 230 V |
| Cable length | 3.93 ft |
| Main Input Voltage | 230 V |
| Input Connection Type | NEMA 5-15P |
| Standards | EN/IEC 62040-1:2019/A11:2021<br>EN/IEC 62040-2:2006/AC:2006<br>EN/IEC 62040-2:2018 |
| Product certifications | CE |
| Height | 9.25 cm |
| Acoustic level | 40 dBA |
| Alarm | alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
| Battery curve | B |
| Battery recharge time | 8 h |
| Battery voltage | 12 V |
| Curve equation | efficiency |
| Curve fixed loss | 0.0232 |
| Curve load maximum | 100% |
| Curve load minimum | 3% |
| Curve proportional loss | 0 |
| Curve square loss | 0.0035 |
| Curve test cond ID | Curve fit of data measured in accordance with the ENERGY STAR Test Method for Uninterruptible Power Supplies. All measurements taken in normal mode(s), at typical environmental conditions, with 230V/50Hz electrical input and balanced resistive load (PF = |
| Curve X-axis maximum | 100% |
| Curve X-axis minimum | 0% |
| Curve X-axis title | load |
| Curve X-axis units | percentage |
| Curve Y-axis maximum | 100% |
| Curve Y-axis minimum | 50% |
| Curve Y-axis title | efficiency |
| Curve Y-axis units | percentage |
| Extended runtime | 0 |
| Graph display | 1 |
| Liquid value | 0 |
| Maximum configurable power in VA | 1000 VA |
| Mounting preference | no preference |
| Number of battery filled slots | 0 |
| Number of battery free slots | 0 |
| Number of power module filled slots | 0 |
| Number of power module free slots | 0 |
| Redundant | No |
| Show note OP temperature | No |
| Storage Relative Humidity | 0-90 % |
| Surge energy rate | 156 J |
| Transfer time | 6 ms typical : 10 ms maximum |
| Two post mountable | 0 |
| UPS size | WS |
| USB compatible | No |
| Battery capacity | 9.0 Ah |
| Battery life | 3-5 year(s) |
| Network frequency | 50/60 Hz +/- 5 Hz auto-sensing |
| Number of cables | 1 |
| Output frequency | 50/60 Hz +/- 1 Hz unsynchronised |
| Storage altitude | 0-50000 ft |
| Height | 23.7 |
| Length | 14.3 |
| Width | 37.3 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Net weight | 5.7 kg |
|---|---|
| Input voltage limits | 170...280 V |
| IP degree of protection | IP20 |
| Relative humidity | 0-90 % |
| Depth | 30.5 cm |
| Ambient air temperature for storage | -20-50 °C |
| Operating altitude | 0...6667 ft |
| Provided equipment | user manual |
| Wave type | stepped approximation to a sinewave |
| UPS type | line interactive |
| Output connection type | 4 universal receptacle |
| Mounting mode | not rack-mountable |
| Battery type | lead-acid battery |
| Colour | black |
| Rated power in W | 600 W |
| Rated power in VA | 1000 VA |
| Maximum configurable power in W | 600 W |
| Output voltage | 230 V |
| Cable length | 3.93 ft |
| Main Input Voltage | 230 V |
| Input Connection Type | NEMA 5-15P |
| Standards | EN/IEC 62040-1:2019/A11:2021<br>EN/IEC 62040-2:2006/AC:2006<br>EN/IEC 62040-2:2018 |
| Product certifications | CE |
| Height | 9.25 cm |
| Acoustic level | 40 dBA |
| Alarm | alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
| Battery curve | B |
| Battery recharge time | 8 h |
| Battery voltage | 12 V |
| Curve equation | efficiency |
| Curve fixed loss | 0.0232 |
| Curve load maximum | 100% |
| Curve load minimum | 3% |
| Curve proportional loss | 0 |
| Curve square loss | 0.0035 |
| Curve test cond ID | Curve fit of data measured in accordance with the ENERGY STAR Test Method for Uninterruptible Power Supplies. All measurements taken in normal mode(s), at typical environmental conditions, with 230V/50Hz electrical input and balanced resistive load (PF = |
| Curve X-axis maximum | 100% |
| Curve X-axis minimum | 0% |
| Curve X-axis title | load |
| Curve X-axis units | percentage |
| Curve Y-axis maximum | 100% |
| Curve Y-axis minimum | 50% |
| Curve Y-axis title | efficiency |
| Curve Y-axis units | percentage |
| Extended runtime | 0 |
| Graph display | 1 |
| Liquid value | 0 |
| Maximum configurable power in VA | 1000 VA |
| Mounting preference | no preference |
| Number of battery filled slots | 0 |
| Number of battery free slots | 0 |
| Number of power module filled slots | 0 |
| Number of power module free slots | 0 |
| Redundant | No |
| Show note OP temperature | No |
| Storage Relative Humidity | 0-90 % |
| Surge energy rate | 156 J |
| Transfer time | 6 ms typical : 10 ms maximum |
| Two post mountable | 0 |
| UPS size | WS |
| USB compatible | No |
| Battery capacity | 9.0 Ah |
| Battery life | 3-5 year(s) |
| Network frequency | 50/60 Hz +/- 5 Hz auto-sensing |
| Number of cables | 1 |
| Output frequency | 50/60 Hz +/- 1 Hz unsynchronised |
| Storage altitude | 0-50000 ft |
| Height | 23.7 |
| Length | 14.3 |
| Width | 37.3 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account