Net weight |
3.9 kg |
Input voltage limits |
170...280 V |
IP degree of protection |
IP20 |
Relative humidity |
0-90 % |
Depth |
30.5 cm |
Ambient air temperature for storage |
-20-50 °C |
Operating altitude |
0...6667 ft |
Provided equipment |
user manual |
Wave type |
stepped approximation to a sinewave |
UPS type |
line interactive |
Output connection type |
4 universal receptacle |
Mounting mode |
not rack-mountable |
Battery type |
lead-acid battery |
Colour |
black |
Rated power in W |
300 W |
Rated power in VA |
500 VA |
Maximum configurable power in W |
300 W |
Output voltage |
230 V |
Cable length |
3.93 ft |
Main Input Voltage |
230 V |
Input Connection Type |
NEMA 5-15P |
Standards |
EN/IEC 62040-1:2019/A11:2021<br>EN/IEC 62040-2:2006/AC:2006<br>EN/IEC 62040-2:2018 |
Product certifications |
CE |
Height |
9.25 cm |
Acoustic level |
40 dBA |
Alarm |
alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
Battery curve |
B |
Battery recharge time |
8 h |
Battery voltage |
12 V |
Curve equation |
efficiency |
Curve fixed loss |
0.0307 |
Curve load maximum |
100% |
Curve load minimum |
4% |
Curve proportional loss |
0 |
Curve square loss |
0.0016 |
Curve test cond ID |
Curve fit of data measured in accordance with the ENERGY STAR Test Method for Uninterruptible Power Supplies. All measurements taken in normal mode(s), at typical environmental conditions, with 230V/50Hz electrical input and balanced resistive load (PF = |
Curve X-axis maximum |
100% |
Curve X-axis minimum |
0% |
Curve X-axis title |
load |
Curve X-axis units |
percentage |
Curve Y-axis maximum |
100% |
Curve Y-axis minimum |
50% |
Curve Y-axis title |
efficiency |
Curve Y-axis units |
percentage |
Extended runtime |
0 |
Graph display |
1 |
Liquid value |
0 |
Maximum configurable power in VA |
500 VA |
Mounting preference |
no preference |
Number of battery filled slots |
0 |
Number of battery free slots |
0 |
Number of power module filled slots |
0 |
Number of power module free slots |
0 |
Redundant |
No |
Show note OP temperature |
No |
Storage Relative Humidity |
0-90 % |
Surge energy rate |
156 J |
Transfer time |
6 ms typical : 10 ms maximum |
Two post mountable |
0 |
UPS size |
WS |
USB compatible |
No |
Battery capacity |
4.5 Ah |
Battery life |
3-5 year(s) |
Network frequency |
50/60 Hz +/- 5 Hz auto-sensing |
Number of cables |
1 |
Output frequency |
50/60 Hz +/- 1 Hz unsynchronised |
Storage altitude |
0-50000 ft |