APC Easy Rack PDU, Basic, 0U, 3 Phase, 11kW, 230V, 16A, 36 x C13 and 6 x C19 outlets, IEC60309 3P+N+PE inlet

EPDU1216B
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

APC Easy Basic Rack PDU EPDU1216B is Easy-to-install and easy-to-use PDU, making rack power distribution easy. This offers more than a power strip for server rack and network rack solutions. This is Vertical rack mountable PDU in ultra light weight upto 50% weight reduction with Aluminum housing. EPDU1216B has IEC 309 16A 3P+N+E type inlet, Thirty six IEC C13 and six IEC C19 type outlet sockets. This can operate from -5° to +45°C temperation range and comes with 1 year of standard warranty. Vertical mounting capabilities allow users to mount the units in a rack or enclosure without expending valuable rack space The packaging includes installation guide, toolless mounting kit and mounting brackets for quick and easy mounting in the rear of the enclosure. Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Saves time and money during installation by using one branch whip and standard connections. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.

Product Details

Net weight 3.08 kg
Relative humidity 5-95 %
Depth 4.44 cm
Ambient air temperature for storage -25-65 °C
Operating altitude 0...10000 ft
Input current limits 16 A
Number of rack unit 0U
Output voltage 230 V
Cable length 6.5 ft
Main Input Voltage 400 V 3 phases
Load capacity 11000 VA
Input Connection Type IEC 60309 16A 3P + N + PE
Number of power socket outlets 36 IEC 60320 C13<br>6 IEC 60320 C19
Product certifications CE<br>TÜV<br>EAC<br>RCM
Height 150.6 cm
Mounting position vertical
Mounting mode rack-mounted
Colour black
PDU type basic
Mounting location side
Curve equation efficiency
Curve load maximum 100%
Curve X-axis maximum 100%
Curve X-axis minimum 0%
Curve X-axis title load
Curve X-axis units percentage
Curve Y-axis maximum 100%
Curve Y-axis minimum 50%
Curve Y-axis title efficiency
Curve Y-axis units percentage
Max current draw 16 A
Mounting preference no preference
Storage Relative Humidity 5-95 %
UPS size S
Network frequency 50/60 Hz
Number of cables 1
Storage altitude 0-50000 ft

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: APC Easy Rack PDU, Basic, 0U, 3 Phase, 11kW, 230V, 16A, 36 x C13 and 6 x C19 outlets, IEC60309 3P+N+PE inlet
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.