calcPageSize())"
/>
calcActive())">
APC Easy Rack PDU, Basic, 0U, 1 Phase, 3.7kW, 230V, 16A, 20 x C13 and 4 x C19 outlets, IEC60309 2P+E inlet
EPDU1116B
Rp 5.136.636
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
EPDU1116B
APC Easy Rack PDU, Basic, 0U, 1 Phase, 3.7kW, 230V, 16A, 20 x C13 and 4 x C19 outlets, IEC60309 2P+E inlet
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Easy Rack PDU, Basic, 0U, 1 Phase, 3.7kW, 230V, 16A, 20 x C13 and 4 x C19 outlets, IEC60309 2P+E inlet
Rp 5.136.636
Description
APC Easy Basic Rack PDU EPDU1116B is Easy-to-install and easy-to-use PDU, making rack power distribution easy. This offers more than a power strip for server rack and network rack solutions. This is Vertical rack mountable PDU in ultra light weight upto 50% weight reduction with Aluminum housing. EPDU1116B has IEC 309 16A 2P+E type inlet, Twenty IEC C13 and four IEC C19 type outlet sockets. This can operate from -5° to +45°C temperation range and comes with 1 year of standard warranty. Vertical mounting capabilities allow users to mount the units in a rack or enclosure without expending valuable rack space The packaging includes installation guide, toolless mounting kit and mounting brackets for quick and easy mounting in the rear of the enclosure. Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip. Saves time and money during installation by using one branch whip and standard connections.
Product Details
| Net weight | 2.2 kg |
|---|---|
| Relative humidity | 5-95 % |
| Depth | 4.44 cm |
| Ambient air temperature for storage | -25-65 °C |
| Operating altitude | 0...10000 ft |
| Provided equipment | installation guide toolless mounting kit vertical mounting brackets |
| Input current limits | 16 A |
| Number of rack unit | 0U |
| Output voltage | 230 V |
| Cable length | 9.84 ft |
| Main Input Voltage | 200 V<br>208 V<br>230 V |
| Load capacity | 3680 VA |
| Input Connection Type | IEC 60309 16A 2P + E |
| Number of power socket outlets | 20 IEC 60320 C13<br>4 IEC 60320 C19 |
| Product certifications | CE<br>TÜV |
| Height | 90.2 cm |
| Mounting position | vertical |
| Mounting mode | rack-mounted |
| Colour | black |
| PDU type | basic |
| Mounting location | side |
| Curve equation | efficiency |
| Curve load maximum | 100% |
| Curve X-axis maximum | 100% |
| Curve X-axis minimum | 0% |
| Curve X-axis title | load |
| Curve X-axis units | percentage |
| Curve Y-axis maximum | 100% |
| Curve Y-axis minimum | 50% |
| Curve Y-axis title | efficiency |
| Curve Y-axis units | percentage |
| Max current draw | 16 A |
| Mounting preference | no preference |
| Storage Relative Humidity | 5-95 % |
| UPS size | S |
| Network frequency | 50/60 Hz |
| Number of cables | 1 |
| Storage altitude | 0-50000 ft |
| Height | 132 |
| Length | 16 |
| Width | 11 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account