
APC Easy Rack, 42U, Black, With Roof, Castors, Feet, 4 Brackets, and Side Panels, No Bottom, 1991H x 800W x 1000D mm
Product Details
Net weight | 128.4 kg |
---|---|
Depth | 100 cm |
Provided equipment | baying hardware key(s) keyed-alike doors and side panels leveling feet mounting hardware pre-installed casters |
Marking | 18 gauge front door<br>19 gauge rear door<br>16 gauge post<br>11 gauge EIA mounting rail |
Number of rack unit | 42U |
Standards | UL 2416<br>UL 60950-1<br>EIA-310E |
Height | 199.1 cm |
Rack width | 19" |
Mounting mode | not rack-mountable |
Colour | black |
Maximum mounting depth | 83.82 cm |
Minimum mounting depth | 24.16 cm |
Door type | flat ventilated |
Permanent permissible load | 2645 lb(US) static 1322 lb(US) dynamic |
Product or component type | rack enclosure |