calcPageSize())"
/>
calcActive())">
APC Easy Rack, 42U, Black, With Roof, Castors, Feet, 4 Brackets, and Side Panels, No Bottom, 1991H x 600W x 1200D mm
ER6222
Rp 24.927.381
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
ER6222
APC Easy Rack, 42U, Black, With Roof, Castors, Feet, 4 Brackets, and Side Panels, No Bottom, 1991H x 600W x 1200D mm
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Easy Rack, 42U, Black, With Roof, Castors, Feet, 4 Brackets, and Side Panels, No Bottom, 1991H x 600W x 1200D mm
Rp 24.927.381
Product Details
| Net weight | 108.6 kg |
|---|---|
| Depth | 120 cm |
| Provided equipment | baying hardware key(s) keyed-alike doors and side panels leveling feet mounting hardware pre-installed casters side panels |
| Marking | 18 gauge front door<br>19 gauge rear door<br>16 gauge post<br>14 gauge EIA mounting rail |
| Number of rack unit | 42U |
| Standards | UL 60950-1<br>UL 2416<br>EIA-310E |
| Height | 199.1 cm |
| Rack width | 19" |
| Mounting mode | not rack-mountable |
| Colour | black |
| Allow top mount | No |
| Door type | ventilated flat |
| Permanent permissible load | 2645 lb(US) static 1322 lb(US) dynamic |
| Product or component type | rack enclosure |
| Height | 212 |
| Length | 125 |
| Width | 65 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account