APC Back-UPS 1600VA, 230V, AVR, 4 universal outlets
SKU :
BX1600MI-MS
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 6.270.390
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
APC Back-UPS 1600VA, 230V, AVR, 4 universal outlets
Rp 6.270.390
- Description
- Specifications
- Reviews
Description
UPS Features & Benefits:
- Intelligent battery management
- Battery failure notification
- Safety-agency approved
- Battery-protected and surge-only outlets
- LED Indicators
- Transformer-block spaced outlets
- Boost Automatic Voltage Regulation (AVR)
- Cold-start capable
- Quick Mute
- Voltage Sensitivity Adjustment
- PowerChute Personal Edition Software
Technical Specifications:
- Max Configurable Power (Watts): 900 Watts / 1.6kVA
- Output Frequency (sync to mains): 50/60 Hz +/- 1 Hz Sync to mains
- Topology: Line interactive
- Waveform type: Stepped approximation to a sinewave
- Transfer Time: 6 ms typical : 10 ms maximum
- Input frequency: 50/60 Hz +/- 5 Hz Auto-sensing
- Input voltage range for main operations: 140 - 300 (230 V) VAC
- Input Power Factor at Full Load: 0.56
- Battery type: Lead-acid battery
- Typical recharge time: 8 hours
- Nominal Battery Voltage: 12V
- Expected Battery Life (years): 1 – 2
- Battery Volt-Amp-Hour Capacity: 168
- Control panel: LED Status display with on line : on battery
- Audible Alarm: Alarm when on battery : distinctive low battery alarm
- Surge energy rating: 273 Joules
- Data Line Protection: RJ45 10/100/1000 Base-T Ethernet protection
- Physical Maximum (Height x Width x Depth): 190MM x 140MM x 390MM
- Physical Shipping (Height x Width x Depth): 297MM x 235MM x 495MM
- Physical Net Weight: 10.3KG
- Physical Shipping Weight: 11.3KG
- Protection Class: IP20
- Operating Temperature: 0 - 40 °C
- Standard warranty: 2 years repair or replace
Overview
| Height | 29.7 |
|---|---|
| Length | 23.5 |
| Width | 49.5 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
UPS Features & Benefits:
- Intelligent battery management
- Battery failure notification
- Safety-agency approved
- Battery-protected and surge-only outlets
- LED Indicators
- Transformer-block spaced outlets
- Boost Automatic Voltage Regulation (AVR)
- Cold-start capable
- Quick Mute
- Voltage Sensitivity Adjustment
- PowerChute Personal Edition Software
Technical Specifications:
- Max Configurable Power (Watts): 900 Watts / 1.6kVA
- Output Frequency (sync to mains): 50/60 Hz +/- 1 Hz Sync to mains
- Topology: Line interactive
- Waveform type: Stepped approximation to a sinewave
- Transfer Time: 6 ms typical : 10 ms maximum
- Input frequency: 50/60 Hz +/- 5 Hz Auto-sensing
- Input voltage range for main operations: 140 - 300 (230 V) VAC
- Input Power Factor at Full Load: 0.56
- Battery type: Lead-acid battery
- Typical recharge time: 8 hours
- Nominal Battery Voltage: 12V
- Expected Battery Life (years): 1 – 2
- Battery Volt-Amp-Hour Capacity: 168
- Control panel: LED Status display with on line : on battery
- Audible Alarm: Alarm when on battery : distinctive low battery alarm
- Surge energy rating: 273 Joules
- Data Line Protection: RJ45 10/100/1000 Base-T Ethernet protection
- Physical Maximum (Height x Width x Depth): 190MM x 140MM x 390MM
- Physical Shipping (Height x Width x Depth): 297MM x 235MM x 495MM
- Physical Net Weight: 10.3KG
- Physical Shipping Weight: 11.3KG
- Protection Class: IP20
- Operating Temperature: 0 - 40 °C
- Standard warranty: 2 years repair or replace
Overview
| Height | 29.7 |
|---|---|
| Length | 23.5 |
| Width | 49.5 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account