
calcActive())">
Loading...
All Sellers

AP5719
APC 19" Rack LCD Console
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Net weight | 17.4 kg |
---|---|
Depth | 66.5 cm |
Provided equipment | C13-C14 power cord documentation CD firmware upgrade cable installation guide NEMA 5-15 power cord PS2 KVM cable rack mounting hardware single user rack mount kit USB cable USB KVM cable |
Display type | LCD display |
Number of rack unit | 1U |
Main Input Voltage | 100 V<br>240 V |
Standards | EN 55022 class A<br>EN 55024<br>EN 60950<br>FCC part 15 class A<br>IEC 60950 |
Product certifications | C-Tick<br>CE<br>Industry Canada<br>KCC<br>NOM<br>UL listed<br>VCCI class A<br>VDE<br>TAA compliance |
Height | 4.4 cm |
Mounting mode | rack-mounted |
Colour | black |
Mounting location | front<br>rear |
Allow top mount | No |
Baying included | No |
Display power consumption | 19 W |
Maximum mounting depth | 104.98 cm |
Minimum mounting depth | 68 cm |
Mounting preference | no preference |
Pixel size | 0.26 |
Trackball type | PS/2 touchpad USB mouse |
Display size | 19 inch |
Input power | 19 W |
Network frequency | 50/60 Hz |
Height | 15.2 |
Length | 67.3 |
Width | 82.6 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account