Analog isolated low level input module, Modicon X80, 4 inputs, 40mV positive or negative
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Analog isolated low level input module, Modicon X80, 4 inputs, 40mV positive or negative
Incl. Tax
Incl. Tax
Description
Product Details
Temperature Drift | 25 ppm/°C 400 Ohm,25 ppm/°C 4000 Ohm,25 ppm/°C Ni 1000,25 ppm/°C thermocouple B,25 ppm/°C thermocouple E,25 ppm/°C thermocouple J,25 ppm/°C thermocouple K,25 ppm/°C thermocouple L,25 ppm/°C thermocouple N,25 ppm/°C thermocouple R,25 ppm/°C thermocouple S,25 ppm/°C thermocouple T,25 ppm/°C thermocouple U,30 ppm/°C +/- 1.28 V,30 ppm/°C +/- 160 mV,30 ppm/°C +/- 320 mV,30 ppm/°C +/- 40 mV,30 ppm/°C +/- 640 mV,30 ppm/°C +/- 80 mV,30 ppm/°C Cu 10,30 ppm/°C Ni 100,30 ppm/°C Pt 100,30 ppm/°C Pt 1000 |
---|---|
Measurement Resolution | 0.1 °C Cu 10,0.1 °C Ni 100,0.1 °C Ni 1000,0.1 °C Pt 100,0.1 °C Pt 1000,0.1 °C thermocouple B,0.1 °C thermocouple E,0.1 °C thermocouple J,0.1 °C thermocouple K,0.1 °C thermocouple L,0.1 °C thermocouple N,0.1 °C thermocouple R,0.1 °C thermocouple S,0.1 °C thermocouple T,0.1 °C thermocouple U,1280/2exp14 mV +/- 1.28 V,160/2exp14 mV +/- 160 mV,320/2exp14 mV +/- 320 mV,40/2exp14 mV +/- 40 mV,12.5 mOhm 400 Ohm,125 mOhm 4000 Ohm,640/2exp14 mV +/- 640 mV,80/2exp14 mV +/- 80 mV |
Maximum Wiring Resistance | 20 Ohm 2 wires Cu 10,20 Ohm 2 wires Ni 100,20 Ohm 2 wires Pt 100,20 Ohm 3 wires Cu 10,20 Ohm 3 wires Ni 100,20 Ohm 3 wires Pt 100,200 Ohm 2 wires Ni 1000,200 Ohm 2 wires Pt 1000,200 Ohm 3 wires Ni 1000,200 Ohm 3 wires Pt 1000,50 Ohm 4 wires Cu 10,50 Ohm 4 wires Ni 100,50 Ohm 4 wires Pt 100,500 Ohm 4 wires Ni 1000,500 Ohm 4 wires Pt 1000 |
Detection Type | open circuit Cu 10,open circuit Ni 100,open circuit Ni 1000,open circuit Pt 100,open circuit Pt 1000,open circuit thermocouple B,open circuit thermocouple E,open circuit thermocouple J,open circuit thermocouple K,open circuit thermocouple L,open circuit thermocouple N,open circuit thermocouple R,open circuit thermocouple S,open circuit thermocouple T,open circuit thermocouple U |
Net weight | 0.135 kg |
Analogue Input Number | 4 |
MTBF Reliability | 1400000 H |
Permitted Overload On Inputs | +/- 7.5 V +/- 1.28 V,+/- 7.5 V +/- 160 mV,+/- 7.5 V +/- 320 mV,+/- 7.5 V +/- 40 mV,+/- 7.5 V +/- 640 mV,+/- 7.5 V +/- 80 mV |
Standards | EN 61131-2,EN 61000-6-4,EN 61000-6-2,EN 61010-2-201 |
Analogue Input Type | voltage +/- 1.28 V,voltage +/- 160 mV,voltage +/- 320 mV,voltage +/- 40 mV,voltage +/- 640 mV,voltage +/- 80 mV,resistor 400 Ohm 2 wires,resistor 400 Ohm 3 wires,resistor 400 Ohm 4 wires,resistor 4000 Ohm 2 wires,resistor 4000 Ohm 3 wires,resistor 4000 Ohm 4 wires,temperature probe -100...+260 °C Cu 10,temperature probe -100...+450 °C Pt 100 conforming to UL/JIS,temperature probe -100...+450 °C Pt 1000 conforming to UL/JIS,temperature probe -200...+850 °C Pt 100 conforming to IEC,temperature probe -200...+850 °C Pt 1000 conforming to IEC,temperature probe -60...+180 °C Ni 100,temperature probe -60...+180 °C Ni 1000,thermocouple +130...+1820 °C thermocouple B,thermocouple +270...+1300 °C thermocouple N,thermocouple -200...+600 °C thermocouple U,thermocouple -200...+760 °C thermocouple J,thermocouple -200...+900 °C thermocouple L,thermocouple -270...+1000 °C thermocouple E,thermocouple -270...+1370 °C thermocouple K,thermocouple -270...+400 °C thermocouple T,thermocouple -50...+1769 °C thermocouple R,thermocouple -50...+1769 °C thermocouple S |
Analogue Input Resolution | 15 bits + sign |
IP degree of protection | IP20 |
Operating altitude | 0...2000 m,2000...5000 m with derating factor |