This analog mixed I/O module is part of the Modicon X80 modules. It has 4 non-isolated inputs (14/12 bits) and 2 non-isolated outputs (12 bits). It offers different ranges of voltage or current for each of the inputs / outputs depending on configuration choice. It occupies a single slot on the rack and it has a case which provides IP 20 protection of the electronics.