analog input module M340 - 4 inputs - high speed

BMXAMI0410
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This high level analog input module is part of the Modicon X80 modules. It has 4 isolated analog inputs (16 bits) and is used with sensors or transmitters. This module is connected via 20-way removable terminal block. It performs monitoring, measurement, and process control functions for continuous processes. The module offers different ranges of voltage or current for each of the inputs depending on configuration choice. It occupies a single slot on the rack and it has a case which provides IP 20 protection of the electronics.

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: analog input module M340 - 4 inputs - high speed
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.