calcPageSize())"
/>
calcActive())">
Altivar Soft Starter ATS480, 140 A, 208...690V AC, control supply 110...230V AC
ATS480C14Y
Rp 60.969.636
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
ATS480C14Y
Altivar Soft Starter ATS480, 140 A, 208...690V AC, control supply 110...230V AC
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Altivar Soft Starter ATS480, 140 A, 208...690V AC, control supply 110...230V AC
Rp 60.969.636
Description
Altivar Soft Starter ATS480, 140 A, 208...690V AC, control supply 110...230V AC
Product Details
| Net weight | 12.4 kg |
|---|---|
| Operating Position | vertical +/- 10 degree |
| Product or Component Type | soft starter |
| [Uc] Control Circuit Voltage | 110...230 V AC 50/60 Hz - 15...10 % |
| Connector Type | 1 RJ45 |
| Minimum Switching Current | 10 mA at 24 V DC for relay outputs |
| Supply Frequency | 50...60 Hz - 20...20 % |
| Noise Level | 50.0 dB |
| Network frequency | 50/60 Hz |
| Physical Interface | 2-wire RS 485 |
| Communication Data Link | serial |
| Range of Product | Altivar Soft Starter ATS480 |
| Operating altitude | <= 1000 m without derating,> 1000...4000 m with current derating 1 % per 100 m |
| Maximum Switching Current | relay outputs 2 A at 250 V AC,relay outputs 2 A at 30 V DC,relay outputs |
| Standards | EN/IEC 60947-4-2,UL 60947-4-2,IEC 60664-1 |
| Relay Output Type | relay outputs R1A 1 NO,relay outputs R1B 1 NO,relay outputs RIC NO/NC programmable |
| Depth | 272.0 mm |
| Device short name | ATS480 |
| Height | 340.0 mm |
| IP degree of protection | IP00 |
| Marking | CE,CCC,UKCA,EAC,RCM,cULus |
| Network Number Of Phases | 3 phases |
| width | 200.0 mm |
| Pollution degree | level 3 |
| Product Specific Application | process and infrastructures |
| Utilisation category | AC-3A,AC-53A |
| Discrete Input Logic | programmable digital input at State 0: < 5 V |
| Discrete Input Number | 4 |
| Discrete Output Number | 2 |
| Transmission Rate | 1200...256000 bit/s |
| Analogue Output Type | current output AQ1: 0...20 mA or 0...10 V, impedance <500 Ohm |
| Height | 43 |
| Length | 45.5 |
| Width | 32 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account