
Altivar Process ATV600 variable speed drive ATV630 - 0.75kW/1HP - 380...480V - IP21/UL type 1
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Altivar Process ATV600 variable speed drive ATV630 - 0.75kW/1HP - 380...480V - IP21/UL type 1
Incl. Tax
Incl. Tax
Description
This Altivar Process ATV600 variable speed drive can feed 3-phase synchronous and asynchronous power motors. It features 3 built-in RJ45 communication ports as standard, 1 Ethernet port, 2 serial ports. It works at a rated supply voltage from 380V to 480V AC. This drive provides up to 30% energy saving when on standby due to the innovative ‘‘Stop and Go’’operation without additional costs. It is suitable for motors with power rating up to 0.75kW / 1hp for applications requiring slight overload (up to 120%). It is suitable for motors with power rating up to 0.37kW / 0.5hp for applications requiring significant overload (up to 150%). It weighs 4.5kg and its dimensions are, 144mm wide, 350mm high, 203mm deep. This drive is focused on fluids management processing and energy saving, it offers extensive flexibility in water and wastewater, mining, minerals and metals, oil and gas and food and beverage applications. Accessories (fan kit, graphic display terminal) and options (I/O expansion modules, communication modules, EMC input filters) are available with Altivar Process ATV600 drives, depending on the drive rating. It is designed to be mounted in vertical position (+/- 10 °) on a wall. This new concept of drives meets the major needs of process and utilities in terms of equipment efficiency and total cost of ownership by supporting the energy management, asset management and also the overall performance of the process.
Product Details
Weight (in Kg) | 5.756 |
---|---|
Net weight | 4.5 kg |
Operating Position | vertical +/- 10 degree |
Connector Type | RJ45 (on the remote graphic terminal) for Ethernet/Modbus TCP RJ45 (on the remote graphic terminal) for Modbus serial |
Output Voltage | <= power supply voltage |
Permissible Temporary Current Boost | 1.1 x In during 60 s (normal duty) 1.5 x In during 60 s (heavy duty) |
Quantity Per Set | 1 |
[Us] rated supply voltage | 380...480 V 380...480 V - 15...10 % |
Product Or Component Type | variable speed drive |
Ambient air temperature for operation | -15-60 °C -15-50 °C (without derating) 50-60 °C (with derating factor) |
Mounting Mode | wall mount |
Nema Degree of Protection | NEMA 1 |
Continuous Output Current | 2.2 A at 4 kHz for normal duty 1.5 A at 4 kHz for heavy duty |
Housing Material | plastic |
Insulation Resistance | > 1 MOhm 500 V DC for 1 minute to earth |
Minimum Switching Current | relay output R1, R2, R3: 5 mA at 24 V DC |
Supply Frequency | 50...60 Hz - 5...5 % |
Safety Function | STO (safe torque off) SIL 3 |
Noise Level | 54.5 dB conforming to 86/188/EEC 54.5 dB |
Enclosure Mounting | wall mounted |
Network frequency | 50...60 Hz |
Type of Cooling | forced convection |
Ambient Air Transport Temperature | -40-70 °C |
Analogue Input Number | 3 |
Analogue Output Number | 2 |
Exchange Mode | half duplex, full duplex, autonegotiation Ethernet/Modbus TCP |
Motor Starter Type | variable speed drive |
Degree of Protection | UL type 1 conforming to UL 508C |
Refresh Time | relay output (R1, R2, R3): 5 ms (+/- 0.5 ms) |
Communication Port Protocol | Modbus TCP Ethernet Modbus serial |
Accuracy | #ERROR! |
Maximum Output Frequency | 500 kHz |
Regulation Loop | adjustable PID regulator |
4 Quadrant Operation Possible | FALSE |
Apparent Power | 1.1 kVA at 480 V (normal duty) 0.7 kVA at 480 V (heavy duty) |
Application in Domestic and Commercial Area Permitted | FALSE |
Application in Industrial Area Permitted | TRUE |
Base Load Current at High Overload | 1.5 A |
Base Load Current at Low Overload | 2.2 A |
Brake Chopper Integrated | FALSE |
Braking to Standstill | by DC injection |
Capacity of Dc Link | 235.0 µF |
Computer Port | TRUE |
Data Format | 8 bits, configurable odd, even or no parity |
Design of Frequency Changer | U converter |
Emc Filter | integrated with 50 m conforming to EN/IEC 61800-3 category C2 integrated with 150 m conforming to EN/IEC 61800-3 category C3 |
Emc Limit Value (complied) | TRUE |
Environmental Class (during Operation) | class 3C3 according to IEC 60721-3-3 class 3S3 according to IEC 60721-3-3 |
Environmental Class (during Storage) | class 1C3 according to EN 60721-3-1 class 1S2 according to EN 60721-3-1 |
Environmental Class (during Transport) | class 2C3 according to EN 60721-3-2 class 2S1 according to EN 60721-3-2 |
Frequency Resolution | display unit: 0.1 Hz analog input: 0.012/50 Hz |
Input Compatibility | DI1...DI6: discrete input level 1 PLC conforming to EN/IEC 61131-2 DI5, DI6: discrete input level 1 PLC conforming to IEC 65A-68 STOA, STOB: discrete input level 1 PLC conforming to EN/IEC 61131-2 |
Isolation | between power and control terminals |
Line Current | 1.5 A at 380 V (normal duty) 1.3 A at 480 V (normal duty) 0.9 A at 380 V (heavy duty) 0.8 A at 480 V (heavy duty) |
Linearity Error | AI1, AI2, AI3: +/- 0.15 % of maximum value for analog input AO1, AO2: +/- 0.2 % for analog output |
Maximum Acceleration Under Shock Impact (during Operation) | 150 m/s² at 11 ms |
Maximum Acceleration Under Shock Load (during Storage) | 150 m/s² at 11 ms |
Maximum Acceleration Under Vibratory Load (during Storage) | 10 m/s² at 13...200 Hz |
Maximum Acceleration Under Vibratory Load (during Transport) | 10 m/s² at 13...200 Hz |
Maximum Associated Fuse Rating | 4.0 A |
Maximum Deflection Under Vibratory Load (during Operation) | 1.5 mm at 2...13 Hz |
Maximum Deflection Under Vibratory Load (during Storage) | 1.5 mm at 2...13 Hz |
Maximum Deflection Under Vibratory Load (during Transport) | 1.5 mm at 2...13 Hz |
Maximum input current | 1.5 A |
Maximum Output Voltage | 480.0 V |
Maximum Thdi | <48 % full load conforming to IEC 61000-3-12 |
Method of Access | slave Modbus TCP |
Nominal Output Power | 0.75 kW |
Nominal Switching Frequency | 4 kHz |
Number of Addresses | 1-247 for Modbus serial |
Number of Hw Interfaces Industrial Ethernet | 1 |
Number of Hw Interfaces Serial Rs485 | 1 |
Number of Input Phases | 3 |
Number of Output Phases | 3 |
Operating Element Present | TRUE |
Optical Interface Present | FALSE |
Option Card | slot A: communication module, Profibus DP V1 slot A: communication module, PROFINET slot A: communication module, DeviceNet slot A: communication module, Modbus TCP/EtherNet/IP slot A: communication module, CANopen daisy chain RJ45 slot A: communication module, CANopen SUB-D 9 slot A: communication module, CANopen screw terminals slot A/slot B: digital and analog I/O extension module slot A/slot B: output relay extension module slot A: communication module, Ethernet IP/Modbus TCP/MD-Link communication module, BACnet MS/TP communication module, Ethernet Powerlink |
Permitted Relative Humidity (during Operation) | class 3K5 according to EN 60721-3 |
Permitted Relative Humidity (during Storage) | class 1K5 according to EN 60721-3 |
Permitted Relative Humidity (during Transport) | class 2K5 according to EN 60721-3 |
Physical Interface | Ethernet 2-wire RS 485 |
Power Loss Per Device Current Dependent | 50.0 W |
Power Loss Static Current Independent | 14.0 W |
Prospective Line Isc | 50 kA |
Relative Symmetric Mains Voltage Tolerance | 10 % |
Relative Symmetric Network Frequency Tolerance | 5 % |
Relay Output Number | 3 |
Specific Application | utility |
Speed Drive Output Frequency | 0.1-500 Hz |
Supporting Protocol for Asi | FALSE |
Supporting Protocol for Bacnet | FALSE |
Supporting Protocol for Can | TRUE |
Supporting Protocol for Devicenet | FALSE |
Supporting Protocol for Devicenet Safety | FALSE |
Supporting Protocol for Ethernet/ip | TRUE |
Supporting Protocol for Foundation Fieldbus | FALSE |
Supporting Protocol for Interbus | FALSE |
Supporting Protocol for Knx | FALSE |
Supporting Protocol for Lon | FALSE |
Supporting Protocol for Modbus | TRUE |
Supporting Protocol for Other Bus Systems | FALSE |
Supporting Protocol for Profibus | TRUE |
Supporting Protocol for Profinet Cba | TRUE |
Supporting Protocol for Profinet Io | TRUE |
Supporting Protocol for Profisafe | FALSE |
Supporting Protocol for Safetybus p | FALSE |
Supporting Protocol for Sercos | FALSE |
Supporting Protocol for Suconet | FALSE |
Supporting Protocol for Tcp/ip | TRUE |
Synchronous Motor Control Profile | permanent magnet motor synchronous reluctance motor |
Type of Polarization | no impedance |
Variant | standard version |
Volume of Cooling Air | 38 m3/h |
With Safety Function Safe Brake Management (sbc/sbt) | FALSE |
With Safety Function Safe Direction (sdi) | FALSE |
With Safety Function Safe Operating Stop (sos) | FALSE |
With Safety Function Safe Position (sp) | FALSE |
With Safety Function Safe Programmable Logic | FALSE |
With Safety Function Safe Speed Monitor (ssm) | FALSE |
With Safety Function Safe Stop 1 (ss1) | FALSE |
With Safety Function Safe Torque Off (sto) | TRUE |
With Safety Function Safely Limited Position (slp) | FALSE |
With Safety Function Safely Limited Speed (sls) | FALSE |
With Sft Fct Safe Stop 2 (ss2) | FALSE |
Supporting Protocol for As-interface Safety at Work | FALSE |
Supporting Protocol for Data-highway | FALSE |
Supporting Protocol for Interbus-safety | FALSE |
Maximum Acceleration Under Vibrational Stress (during Operation) | 10 m/s² at 13...200 Hz |
Nominal Output Current | 2.2 A |
Switching Frequency | 2...12 kHz adjustable 4...12 kHz with derating factor |
Product Certifications | TÜV ATEX zone 2/22 CSA DNV-GL UL ATEX INERIS |
Electromagnetic Compatibility | electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2 radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3 electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4 1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5 conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6 |
IP degree of protection | IP21 IP21 conforming to IEC 61800-5-1 IP21 conforming to IEC 60529 |
Protection Type | thermal protection: motor safe torque off: motor motor phase break: motor thermal protection: drive safe torque off: drive overheating: drive overcurrent between output phases and earth: drive overload of output voltage: drive short-circuit protection: drive motor phase break: drive overvoltages on the DC bus: drive line supply overvoltage: drive line supply undervoltage: drive line supply phase loss: drive overspeed: drive break on the control circuit: drive |
Standards | UL 508C EN/IEC 61800-3 EN/IEC 61800-3 environment 1 category C2 EN/IEC 61800-3 environment 2 category C3 EN/IEC 61800-5-1 IEC 61000-3-12 IEC 60721-3 IEC 61508 IEC 13849-1 UL 508C EN/IEC 61800-3 environment 1 category C2 EN/IEC 61800-3 environment 2 category C3 EN/IEC 61800-3 EN/IEC 61800-5-1 IEC 61000-3-12 IEC 60721-3 IEC 61508 IEC 13849-1 |
Motor Power Hp | 1 hp normal duty 0.5 hp heavy duty |
Operating altitude | <= 1000 m without derating 1000...4800 m with current derating 1 % per 100 m |
Power Dissipation in w | natural convection: 26 W at 380 V, switching frequency 4 kHz forced convection: 21 W at 380 V, switching frequency 4 kHz |
Vibration Resistance | 1.5 mm peak to peak (f= 2-13 Hz) conforming to IEC 60068-2-6 1 gn (f= 13-200 Hz) conforming to IEC 60068-2-6 |
Product Specific Application | process and utilities |
Transmission Rate | 10, 100 Mbits 4800 bps, 9600 bps, 19200 bps, 38.4 Kbps |
1 Phase Low Current Possible | FALSE |
Acceleration and Deceleration Ramps | linear adjustable separately from 0.01...9999 s |
Asynchronous Motor Control Profile | constant torque standard variable torque standard optimized torque mode |
Maximum Transient Current | 2.4 A during 60 s (normal duty) 2.3 A during 60 s (heavy duty) |
Motor Slip Compensation | not available in permanent magnet motor law can be suppressed automatic whatever the load adjustable |
Sampling Duration | 2 ms +/- 0.5 ms (DI1...DI4) - discrete input 5 ms +/- 1 ms (DI5, DI6) - discrete input 5 ms +/- 0.1 ms (AI1, AI2, AI3) - analog input 10 ms +/- 1 ms (AO1) - analog output |
Electrical Connection | control: removable screw terminals 0.5...1.5 mm²/AWG 20...AWG 16 motor: screw terminal 2.5...6 mm²/AWG 14...AWG 10 line side: screw terminal 2.5...6 mm²/AWG 14...AWG 10 |
Analogue Input Type | AI1, AI2, AI3 software-configurable voltage: 0...10 V DC, impedance: 31.5 kOhm, resolution 12 bits AI1, AI2, AI3 software-configurable current: 0...20 mA, impedance: 250 Ohm, resolution 12 bits AI2 voltage analog input: - 10...10 V DC, impedance: 31.5 kOhm, resolution 12 bits |
Analogue Output Type | software-configurable voltage AQ1, AQ2: 0...10 V DC impedance 470 Ohm, resolution 10 bits software-configurable current AQ1, AQ2: 0...20 mA, resolution 10 bits software-configurable current DQ-, DQ+: 30 V DC software-configurable current DQ-, DQ+: 100 mA |
Discrete Input Logic | positive logic (source) (DI1...DI8), < 5 V (state 0), > 11 V (state 1) negative logic (sink) (DI1...DI8), > 16 V (state 0), < 10 V (state 1) 16 preset speeds |
Relay Output Type | configurable relay logic R1: fault relay NO/NC electrical durability 100000 cycles configurable relay logic R2: sequence relay NO electrical durability 100000 cycles configurable relay logic R3: sequence relay NO electrical durability 100000 cycles |
Discrete Output Type | relay outputs R1A, R1B, R1C 250 V AC 3000 mA relay outputs R1A, R1B, R1C 30 V DC 3000 mA relay outputs R2A, R2C 250 V AC 5000 mA relay outputs R2A, R2C 30 V DC 5000 mA relay outputs R3A, R3C 250 V AC 5000 mA relay outputs R3A, R3C 30 V DC 5000 mA |
Maximum Switching Current | relay output R1, R2, R3 on resistive load, cos phi = 1 : 3 A at 250 V AC relay output R1, R2, R3 on resistive load, cos phi = 1 : 3 A at 30 V DC relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC |
Supply | external supply for digital inputs: 24 V DC (19-30 V), <1.25 mA, protection type: overload and short-circuit protection internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 mA, protection type: overload and short-circuit protection internal supply for digital inputs and STO: 24 V DC (21-27 V), <200 mA, protection type: overload and short-circuit protection |
Depth | 203 mm |
Marking | CE |
Overvoltage Category | III |
Height | 350 mm |
Ambient air temperature for storage | -40-70 °C |
Range of Product | Altivar Process ATV600 |
Shock Resistance | 15 gn for 11 ms conforming to IEC 60068-2-27 |
width | 144 mm |
Pollution degree | 2 2 conforming to EN/IEC 61800-5-1 |
Discrete Input Number | 8 |
Motor Power Kw | 0.75 kW (normal duty) 0.37 kW (heavy duty) |
Transmission Frame | RTU |
Maximum Acceleration Under Shock Load (during Transport) | 150 m/s² at 11 ms |
Network Number Of Phases | 3 phases |
Discrete Input Type | DI7, DI8 programmable as pulse input: 0-30 kHz, 24 V DC (<= 30 V) |
Power Range | 0.55-1 kW at 380-440 V 3 phases 0.55-1 kW at 480-500 V 3 phases |
Device short name | ATV630 |
Local Signalling | 3 LEDs for local diagnostic 3 LEDs (dual colour) for embedded communication status 4 LEDs (dual colour) for communication module status 1 LED (red) for presence of voltage |
Product destination | asynchronous motors synchronous motors |
Brand | Schneider Electric |