
Altivar Process ATV600 Graphic Display Terminal - 240 x 160 pixels - IP65
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This graphic terminal is an option for variable speed drives of Altivar range. It is a dialogue option for the variable speed drive. Its protection index is IP65. This terminal can be connected and mounted on the front of the drive or on an enclosure door using a remote mounting accessory, it also can be connected to a PC to exchange files or to several drives in multidrop mode. Its maximum operating temperature is 50 °C. It provides a pixel resolution of 240 x 160 pixels and 8 lines of display. It weighs 200g. It provides 24 integrated languages (complete alphabets) covering the majority of countries around the world (other languages can be added). It is used to control, adjust and configure the drive, display the current values (motor, input/output values, etc.), save and download configurations (several configurations can be saved in the 16MB memory). A remote mounting kit for mounting on enclosure door with IP65 degree of protection is available as accessory, to be ordered separately.
Product Details
Weight (in Kg) | 0.264 |
---|---|
Net weight | 0.2 kg |
Ambient air temperature for operation | -15-50 °C |
Messages Display Capacity | 8 lines |
Realtime Clock | built-in |
Battery life | 10 year(s) |
Battery Size | CR2032 |
Pixel Resolution | 240 x 160 |
IP degree of protection | IP65 |
Product Specific Application | to control, adjust and configure the drive to save and download configurations to display the current values |
Range Compatibility | Altivar Process ATV900 Altivar Process ATV600 Altivar Machine ATV340 |
User Language | Spanish Romanian Turkish Polish Swedish Estonian Bulgarian english Russian Greek Danish Hungarian Chinese Norwegian Lituanien French Brazilian German Korean Portuguese Finnish Czech Slovak Taiwanese Dutch Italian |
Range of Product | Altivar |
Accessory / Separate Part Category | display and signalling accessories |
Accessory / Separate Part Destination | variable speed drive |
Accessory / separate part type | display terminal |
Display type | backlit LCD screen white and red |
Brand | Schneider Electric |
Height | 5.7 |
Length | 18.6 |
Width | 13.7 |