calcPageSize())"
/>
Altivar Easy 310 variable speed drive ATV310 - 0.75 kW - 1 hp - 380...460 V - 3 phase
Incl. Tax
All Sellers
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Altivar Easy 310 variable speed drive ATV310 - 0.75 kW - 1 hp - 380...460 V - 3 phase
Description
This Easy Altivar 310 drive is a frequency inverter for three-phase asynchronous motors. Its protection index is IP20. It works at a rated power up to 0.75kW/1HP, and a rated voltage from 380V to 460V AC. Its compact size, robust design and ease of installation, based on the principle of plug and play and its integrated functions make it particularly suitable for applications involving industrial machines and certain consumer machines. It offers high readability of key parameters thanks to a bright LED 4-digit display. Underload and overload detection help to protect your installation. It weighs 0.8kg and its dimensions are, 72mm wide, 143mm high, 140mm deep. This drive incorporates functions that are suitable for the most common applications, including textile machine, machine tools, wood making machine, material handling, packaging and printing machines, ceramic machine.
Product Details
| Weight (in Kg) | 1.05 |
|---|---|
| Net weight | 0.8 kg |
| Operating Position | vertical +/- 10 degree |
| Connector Type | RJ45 (on front face) for Modbus |
| Output Voltage | 380...460 V three phase |
| Quantity Per Set | set of 1 |
| [Us] rated supply voltage | 380...460 V - 15...10 % |
| Product Or Component Type | variable speed drive |
| Ambient air temperature for operation | -10-55 °C without derating 55-60 °C protective cover from the top of the drive removed with current derating 2.2 % per °C |
| Continuous Output Current | 2.3 A at 4 kHz |
| Minimum Switching Current | 5 mA at 24 V DC for logic relay |
| Supply Frequency | 50/60 Hz +/- 5 % |
| Assembly Style | with heat sink |
| Analogue Input Number | 1 |
| Analogue Output Number | 1 |
| Time Constant | 20 ms +/- 1 ms for reference change |
| Communication Port Protocol | Modbus |
| Apparent Power | 2.5 kVA |
| Braking to Standstill | by DC injection, <30 s |
| Braking Torque | up to 150 % of nominal motor torque with braking resistor at high inertia up to 70 % of nominal motor torque without braking resistor |
| Emc Filter | without EMC filter |
| Frequency Resolution | analog input: converter A/D, 10 bits display unit: 0.1 Hz |
| Line Current | 3.1 A |
| Linearity Error | #ERROR! |
| Nominal Switching Frequency | 4 kHz |
| Number of Addresses | 1-247 for Modbus |
| Physical Interface | 2-wire RS 485 for Modbus |
| Prospective Line Isc | 5 kA |
| Speed Drive Output Frequency | 0.5-400 Hz |
| Speed Range | 44581 |
| Transient Overtorque | 170-200 % of nominal motor torque depending on drive rating and type of motor |
| Communication Service | read holding registers (03) 29 words write single register (06) 29 words write multiple registers (16) 27 words read/write multiple registers (23) 4/4 words read device identification (43) |
| Switching Frequency | 2...12 kHz adjustable |
| Electromagnetic Compatibility | electrical fast transient/burst immunity test - test level: level 4 conforming to EN/IEC 61000-4-4 electrostatic discharge immunity test - test level: level 3 conforming to EN/IEC 61000-4-2 immunity to conducted disturbances - test level: level 3 conforming to EN/IEC 61000-4-6 radiated radio-frequency electromagnetic field immunity test - test level: level 3 conforming to EN/IEC 61000-4-3 voltage dips and interruptions immunity test conforming to EN/IEC 61000-4-11 surge immunity test - test level: level 3 conforming to EN/IEC 61000-4-5 |
| IP degree of protection | IP20 without blanking plate on upper part IP40 top |
| Protection Type | line supply overvoltage line supply undervoltage overcurrent between output phases and earth overheating protection short-circuit between motor phases against input phase loss in three-phase thermal motor protection via the drive by continuous calculation of I²t |
| Standards | EN/IEC 61800-5-1 |
| Motor Power Hp | 1 hp |
| Operating altitude | <= 1000 m without derating |
| Power Dissipation in w | 28.83 W at In |
| Product Specific Application | simple machine |
| Transmission Rate | 4800 bit/s 9600 bit/s 19200 bit/s 38400 bit/s |
| Acceleration and Deceleration Ramps | U S |
| Asynchronous Motor Control Profile | sensorless flux vector control quadratic voltage/frequency ratio |
| Maximum Transient Current | 3.5 A for 60 s |
| Motor Slip Compensation | adjustable preset in factory |
| Sampling Duration | 10 ms for analogue input 20 ms, tolerance +/- 1 ms for logic input |
| Electrical Connection | terminal, clamping capacity: 1.5...2.5 mm² (L1, L2, L3, PA/+, PB, U, V, W) |
| Analogue Input Type | configurable current AI1 0...20 mA 250 Ohm configurable voltage AI1 0...10 V 30 kOhm configurable voltage AI1 0...5 V 30 kOhm |
| Analogue Output Type | AO1 software-configurable voltage: 0...10 V, impedance: 470 Ohm, resolution 8 bits AO1 software-configurable current: 0...20 mA, impedance: 800 Ohm, resolution 8 bits |
| Discrete Input Logic | negative logic (sink), > 16 V (state 0), < 10 V (state 1), input impedance 3.5 kOhm positive logic (source), 0...< 5 V (state 0), > 11 V (state 1) |
| Discrete Output Type | logic output LO+, LO- protected relay output R1A, R1B, R1C 1 C/O |
| Maximum Switching Current | 2 A at 250 V AC on inductive load cos phi = 0.4 L/R = 7 ms for logic relay 2 A at 30 V DC on inductive load cos phi = 0.4 L/R = 7 ms for logic relay 3 A at 250 V AC on resistive load cos phi = 1 L/R = 0 ms for logic relay 4 A at 30 V DC on resistive load cos phi = 1 L/R = 0 ms for logic relay |
| Supply | internal supply for reference potentiometer: 5 V (4.75-5.25 V)DC, <10 mA with overload and short-circuit protection internal supply for logic inputs: 24 V (20.4-28.8 V)DC, <100 mA with overload and short-circuit protection |
| Depth | 140 mm |
| Height | 143 mm |
| Ambient air temperature for storage | -25-70 °C |
| Range of Product | Easy Altivar 310 |
| Shock Resistance | 15 gn conforming to EN/IEC 60068-2-27 for 11 ms |
| Tightening Torque | 0.8-1 N.m |
| width | 72 mm |
| Pollution degree | 2 conforming to EN/IEC 61800-5-1 |
| Insulation | electrical between power and control |
| Discrete Input Number | 4 |
| Motor Power Kw | 0.75 kW |
| Discrete Output Number | 2 |
| Transmission Frame | RTU for Modbus |
| Network Number Of Phases | three phase |
| Discrete Input Type | programmable LI1...LI4 24 V 18...30 V |
| Device short name | ATV310 |
| Product destination | asynchronous motors |
| Environmental Characteristic | dust pollution resistance class 3S2 conforming to EN/IEC 60721-3-3 chemical pollution resistance class 3C3 conforming to EN/IEC 60721-3-3 |
| Brand | Schneider Electric |
| Height | 13 |
| Length | 19 |
| Width | 18.5 |