Altivar Easy 310 braking resistor - 100 ohms - 0.1 kW - IP20

VW3A7730
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This braking resistor is an option for variable speed drives of Altivar ranges. It has an Ohmic value of 100Ohms at 20°C and its protection index is IP20. It is compatible with Altivar Process ATV900, Altivar Machine ATV320 and 340, a,d Easy Altivar 310 and 310L ranges. This braking resistor allows your variable speed drive to operate while braking to a standstill, by dissipating the braking energy and enables maximum transient braking torque. the power available is 0.1kW at 50°c. It weighs 1.5kg and its dimensions are, 105mm wide, 295mm high, 100mm deep. This resistor is designed to be mounted on the outside of the enclosure.

Product Details

Weight (in Kg) 1.7
Net weight 1.5 kg
Product Or Component Type braking resistor
Ambient air temperature for operation 0-50 °C
Ohmic Value 100 Ohm
Average Power Available 0.1 kW at 50 °C
IP degree of protection IP20
Protection Type thermal protection via drive
Range Compatibility Altivar Process ATV900
Altivar Machine ATV340
Altivar Machine ATV320
Easy Altivar 310
Easy Altivar 310L
Product Compatibility variable speed drive ATV930 wall mount 0.75 kW 380...480 V light cycle
variable speed drive ATV930 wall mount 1.5 kW 380...480 V light cycle
variable speed drive ATV930 wall mount 2.2 kW 380...480 V light cycle
variable speed drive ATV930 wall mount 3 kW 380...480 V light cycle
variable speed drive ATV930 wall mount 4 kW 380...480 V light cycle
variable speed drive ATV930 wall mount 0.75 kW 200...240 V light cycle
variable speed drive ATV950 wall mount 0.75 kW 380...480 V light cycle
variable speed drive ATV950 wall mount 1.5 kW 380...480 V light cycle
variable speed drive ATV950 wall mount 2.2 kW 380...480 V light cycle
variable speed drive ATV950 wall mount 3 kW 380...480 V light cycle
variable speed drive ATV950 wall mount 4 kW 380...480 V light cycle
variable speed drive ATV930 wall mount 0.75 kW 380...480 V medium cycle
variable speed drive ATV930 wall mount 1.5 kW 380...480 V medium cycle
variable speed drive ATV930 wall mount 0.75 kW 200...240 V medium cycle
variable speed drive ATV950 wall mount 0.75 kW 380...480 V medium cycle
variable speed drive ATV950 wall mount 1.5 kW 380...480 V medium cycle
variable speed drive ATV340 0.75 kW 380...480 V light cycle
variable speed drive ATV340 1.5 kW 380...480 V light cycle
variable speed drive ATV340 2.2 kW 380...480 V light cycle
variable speed drive ATV340 3 kW 380...480 V light cycle
variable speed drive ATV340 0.75 kW 380...480 V medium cycle
variable speed drive ATV320 0.18 kW 200...240 V
variable speed drive ATV320 0.37 kW 200...240 V
variable speed drive ATV320 0.37 kW 380...480 V
variable speed drive ATV320 0.55 kW 380...480 V
variable speed drive ATV320 0.75 kW 380...480 V
variable speed drive ATV320 1.1 kW 380...480 V
variable speed drive ATV320 1.5 kW 380...480 V
variable speed drive ATV320 2.2 kW 380...480 V
variable speed drive ATV320 3 kW 380...480 V
variable speed drive ATV310 1.5 kW
variable speed drive ATV310 2.2 kW
variable speed drive ATV310 3 kW
variable speed drive ATV310 4 kW
variable speed drive ATV930 2.2 kW 500...690 V light cycle
variable speed drive ATV930 3 kW 500...690 V light cycle
variable speed drive ATV930 4 kW 500...690 V light cycle
variable speed drive ATV930 5.5 kW 500...690 V light cycle
variable speed drive ATV930 3 hp 600 V light cycle
variable speed drive ATV930 5 hp 600 V light cycle
variable speed drive ATV930 7.5 hp 600 V light cycle
variable speed drive ATV930 2.2 kW 500...690 V medium cycle
variable speed drive ATV930 3 kW 500...690 V medium cycle
variable speed drive ATV930 3 hp 600 V medium cycle
variable speed drive ATV320 0.75 kW 525...600 V
variable speed drive ATV320 1.5 kW 525...600 V
variable speed drive ATV320 2.2 kW 525...600 V
variable speed drive ATV320 4 kW 525...600 V
variable speed drive ATV310L 0.75 kW
variable speed drive ATV310L 1.5 kW
variable speed drive ATV310L 2.2 kW
variable speed drive ATV310L 3.0 kW
variable speed drive ATV310L 4.0 kW
variable speed drive ATV310L 5.5 kW
Electrical Connection terminal, connection capacity: <= 10 mm² / AWG 8 for drive
Duty Cycle light cycle (heavy duty) <0.8 s braking with 150 % braking torque for a 40 s cycle
light cycle (normal duty) <0.8 s braking with 120 % braking torque for a 40 s cycle
medium cycle (normal duty) <4 s braking with 135 % braking torque for a 40 s cycle
medium cycle (heavy duty) <4 s braking with 165 % braking torque for a 40 s cycle
Depth 100 mm
Height 295 mm
Ambient air temperature for storage -25-70 °C
width 105 mm
Brand Schneider Electric

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Altivar Easy 310 braking resistor - 100 ohms - 0.1 kW - IP20
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.