Altivar 320 variable speed drive, ATV320, 15 kW, 380…500 V, 3 phases, book
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Altivar 320 variable speed drive, ATV320, 15 kW, 380…500 V, 3 phases, book
Incl. Tax
Incl. Tax
Description
Product Details
Show Accessory | No |
---|---|
Weight (in Kg) | 6.9 |
Operating Position | Vertical +/- 10 degree |
Product or Component Type | variable speed drive |
[Us] rated supply voltage | 380...500 V - 15...10 % |
Ambient air temperature for operation | -10…50 °C without derating 50…60 °C with derating factor |
Minimum Switching Current | Relay output R1A, R1B, R1C, R2A, R2C: 5 mA at 24 V DC |
Communication Port Protocol | Modbus RTU at 4800 bps, 9600 bps, 19200 bps, 38.4 Kbps even/odd or none - 2 wires, insulation 2500 V |
Network frequency | 50...60 Hz |
Ambient Air Transport Temperature | -25…70 °C |
Analogue Input Number | 3 |
Analogue Output Number | 1 |
Maximum Output Frequency | 0.599 kHz |
Regulation Loop | Adjustable PID regulator |
4 Quadrant Operation Possible | True |
Apparent Power | 28.8 kVA at 500 V (heavy duty) |
Base Load Current at High Overload | 4 A |
Brake Chopper Integrated | True |
Braking to Standstill | By DC injection |
Emc Filter | Class C3 EMC filter integrated |
Environmental Class (during Operation) | Class 3C3 according to IEC 60721-3-3
Class 3S2 according to IEC 60721-3-3 |
Format of the Drive | Book |
Line Current | 47.3 A at 380 V (heavy duty) ,br>33.3 A at 500 V (heavy duty) |
Maximum Acceleration Under Shock Impact (during Operation) | 150 m/s² at 11 ms |
Maximum Deflection Under Vibratory Load (during Operation) | 1.5 mm at 2...13 Hz |
Maximum input current | 47.3 A |
Maximum Output Voltage | 500 V |
Method of Access | Slave CANopen |
Nominal Switching Frequency | 4 kHz |
Option Card | Communication module, CANopen Communication module, EtherCAT Communication module, Profibus DP V1 Communication module, PROFINET Communication module, Ethernet Powerlink Communication module, EtherNet/IP Communication module, DeviceNet |
Permitted Relative Humidity (during Operation) | Class 3K5 according to EN 60721-3 |
Prospective Line Isc | 22 kA |
Relative Symmetric Network Frequency Tolerance | 5 % |
Speed Accuracy | +/- 10 % of nominal slip 0.2 Tn to Tn |
Synchronous Motor Control Profile | Vector control without sensor |
Transient Overtorque | 170…200 % of nominal motor torque |
Variant | Standard version |
Volume of Cooling Air | 156.0 m3/h |
With Safety Function Safe Brake Management (sbc/sbt) | False |
With Safety Function Safe Direction (sdi) | False |
With Safety Function Safe Operating Stop (sos) | False |
With Safety Function Safe Position (sp) | False |
With Safety Function Safe Programmable Logic | False |
With Safety Function Safe Speed Monitor (ssm) | False |
With Safety Function Safe Stop 1 (ss1) | True |
With Safety Function Safe Torque Off (sto) | True |
With Safety Function Safely Limited Position (slp) | False |
With Safety Function Safely Limited Speed (sls) | True |
With Sft Fct Safe Stop 2 (ss2) | False |
Maximum Acceleration Under Vibrational Stress (during Operation) | 10 m/s² at 13...200 Hz |
Nominal Output Current | 33.0 A |
Switching Frequency | 2...16 kHz adjustable 4...16 kHz with derating factor |
Product Certifications | CE
ATEX NOM GOST EAC RCM KC |
Electromagnetic Compatibility | Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2 Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3 Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4 1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5 Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6 Voltage dips and interruptions immunity test conforming to IEC 61000-4-11 |
IP degree of protection | IP20 |
Protection Type | Input phase breaks: drive
Overcurrent between output phases and earth: drive Overheating protection: drive Short-circuit between motor phases: drive Thermal protection: drive |
Standards | EN/IEC 61800-5-1 |
Power Dissipation in w | Fan: 452.0 W at 380 V, switching frequency 4 kHz |
Product Specific Application | Complex machines |
Acceleration and Deceleration Ramps | Linear
U S CUS Ramp switching Acceleration/deceleration ramp adaptation Acceleration/deceleration automatic stop with DC injection |
Asynchronous Motor Control Profile | Voltage/frequency ratio, 5 points Flux vector control without sensor, standard Voltage/frequency ratio - Energy Saving, quadratic U/f Flux vector control without sensor - Energy Saving Voltage/frequency ratio, 2 points |
Motor Slip Compensation | Automatic whatever the load
Adjustable 0...300 % Not available in voltage/frequency ratio (2 or 5 points) & Automatic whatever the load Adjustable 0...300 % Not available in voltage/frequency ratio (2 or 5 points) |
Analogue Input Type | AI1 voltage: 0...10 V DC, impedance: 30 kOhm AI2 bipolar differential voltage: +/- 10 V DC, impedance: 30 kOhm AI3 current: 0...20 mA (or 4-20 mA, x-20 mA, 20-x mA or other patterns by configuration), impedance: 250 Ohm Resolution 10 bits |
Analogue Output Type | Software-configurable current AQ1: 0...20 mA impedance 800 Ohm, resolution 10 bits Software-configurable voltage AQ1: 0...10 V DC impedance 470 Ohm, resolution 10 bits |
Discrete Input Logic | Positive logic (source) Negative logic (sink) |
Relay Output Type | Configurable relay logic R1A 1 NO electrical durability 100000 cycles Configurable relay logic R1B 1 NC electrical durability 100000 cycles Configurable relay logic R1C Configurable relay logic R2A 1 NO electrical durability 100000 cycles Configurable relay logic R2C |
Discrete Output Type | Open collector DQ+ 0…1 kHz 30 V DC 100 mA Open collector DQ- 0…1 kHz 30 V DC 100 mA |
Maximum Switching Current | Relay output R1A, R1B, R1C on resistive load, cos phi = 1: 3 A at 250 V AC
Relay output R1A, R1B, R1C on resistive load, cos phi = 1: 3 A at 30 V DC Relay output R1A, R1B, R1C, R2A, R2C on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC Relay output R1A, R1B, R1C, R2A, R2C on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC Relay output R2A, R2C on resistive load, cos phi = 1: 5 A at 250 V AC Relay output R2A, R2C on resistive load, cos phi = 1: 5 A at 30 V DC |
Depth | 232.0 mm |
Marking | CE
ATEX UL CSA EAC RCM |
Overvoltage Category | III |
Height | 404.0 mm |
Ambient air temperature for storage | -25…70 °C |
Range of Product | Altivar Machine ATV320 |
width | 180 mm |
Pollution degree | 2 |
Discrete Input Number | 7 |
Motor Power Kw | 15.0 kW for heavy duty |
Discrete Output Number | 3 |
Discrete Input Type | STO safe torque off, 24 V DC, impedance: 1.5 kOhm DI1...DI6 logic inputs, 24 V DC (30 V) DI5 programmable as pulse input: 0…30 kHz, 24 V DC (30 V) |
Product Hover Image | /a/t/atv320d15n4b.jpg |