calcPageSize())"
/>
Further offers for this product
Incl. Tax
No sellers found for this product.
Incl. Tax
Altivar 12 remote terminal - for variable speed drive - IP54
- Description
- Specifications
- Environmental Data
- Reviews
Description
This remote terminal is an option for variable speed drives of Altivar range. It is a dialogue option for the variable speed drive. Its protection index is IP54. This terminal is used to locate the Human-Machine Interface of the Altivar drive remotely on the door of an enclosure. Its maximum operating temperature is 50 °C. It weighs 250g. It is used to ccntrol, adjust, and configure the drive remotely, display the drive status and error codes. A remote-mounting cordset VW3A1104Rxx is also required, to be ordered separately. The ATV12 range meets basic machine requirements united with simplicity.
Overview
| Brand | Schneider Electric |
|---|---|
| Height | 4.6 |
| Length | 8.7 |
| Width | 6.7 |
| Range of product | ALTIVAR |
| Accessory / separate part type | REMOTE TERMINAL |
| Accessory / separate part category | DISPLAY AND SIGNALLING ACCESSORY |
| Accessory / separate part destination | VARIABLE SPEED DRIVE |
| Range compatibility | ALTIVAR MACHINE ATV320ALTIVAR 32ALTIVAR 12EASY ALTIVAR 310ALTIVAR 312 SOLARALTIVAR 312 |
| IP degree of protection | IP54 |
| Mounting location | DOOR OF ENCLOSURE |
| Net weight | 0.25 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.600 CM |
| Package 1 Width | 6.700 CM |
| Package 1 Length | 8.700 CM |
| Package 1 Weight | 67.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 90 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 6.830 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 11 |
| Total lifecycle Carbon footprint | 66 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 14.472 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 14 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.013547 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0018943 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 51.72 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 52 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.050908 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| SCIP Number | 7161d12e-f65a-43f1-970c-ddc6260d9e62 |
Reviews
Description
This remote terminal is an option for variable speed drives of Altivar range. It is a dialogue option for the variable speed drive. Its protection index is IP54. This terminal is used to locate the Human-Machine Interface of the Altivar drive remotely on the door of an enclosure. Its maximum operating temperature is 50 °C. It weighs 250g. It is used to ccntrol, adjust, and configure the drive remotely, display the drive status and error codes. A remote-mounting cordset VW3A1104Rxx is also required, to be ordered separately. The ATV12 range meets basic machine requirements united with simplicity.
Overview
| Brand | Schneider Electric |
|---|---|
| Height | 4.6 |
| Length | 8.7 |
| Width | 6.7 |
| Range of product | ALTIVAR |
| Accessory / separate part type | REMOTE TERMINAL |
| Accessory / separate part category | DISPLAY AND SIGNALLING ACCESSORY |
| Accessory / separate part destination | VARIABLE SPEED DRIVE |
| Range compatibility | ALTIVAR MACHINE ATV320ALTIVAR 32ALTIVAR 12EASY ALTIVAR 310ALTIVAR 312 SOLARALTIVAR 312 |
| IP degree of protection | IP54 |
| Mounting location | DOOR OF ENCLOSURE |
| Net weight | 0.25 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.600 CM |
| Package 1 Width | 6.700 CM |
| Package 1 Length | 8.700 CM |
| Package 1 Weight | 67.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 90 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 6.830 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 11 |
| Total lifecycle Carbon footprint | 66 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 14.472 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 14 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.013547 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0018943 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 51.72 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 52 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.050908 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| SCIP Number | 7161d12e-f65a-43f1-970c-ddc6260d9e62 |