calcPageSize())"
/>
No sellers found for this product.
Incl. Tax
Altistart 01 soft starter for asynchronous motor - ATS01 - 22 A - 380..415V - 7.5..11 KW
- Description
- Specifications
- Documents
- Reviews
Description
This Altistart 01 soft starter is DIN rail mounted and can feed 3-phase asynchronous motors with a rating up to 22A. This Altistart 01 can be used for a motor rated power up to 5.5kW or 7.5hp for 3-phase (200V to 240V AC). This DIN rail mounted soft starter is designed to enable smooth start for simple machines such as conveyors, conveyor belts, pumps, fans, compressors, automatic doors and gates, small cranes and belt-driven machinery. It is 45mm wide, this makes it one of the smallest soft starters on the market; it can be installed nearly everywhere. It features an Integrated bypass, this reduces noise and decreases heat dissipation. Simple setup with only 2 settings: possible to configure by non-specialists. It provides smooth starting for your machinery, avoiding mechanical stresses and extending their service life.
Overview
| Weight (in Kg) | 0.672 |
|---|---|
| Net weight | 0.56 kg |
| Operating Position | vertical +/- 10 degree |
| Output Voltage | <= power supply voltage |
| Ambient air temperature for operation | -10-40 °C (without derating) 40-50 °C (with current derating of 2 % per °C) |
| Minimum Switching Current | 10 mA at 6 V DC for relay outputs |
| Supply Voltage Limits | 342-456 V |
| Supply Frequency | 50...60 Hz - 5...5 % |
| Assembly Style | with heat sink |
| Network frequency | 47.5...63 Hz |
| Discrete Input Voltage | 24...40 V |
| Motor Starter Type | soft starter |
| Deceleration Time Symb | adjustable from 1 to 10 s |
| Icl Starter Rating | 22 A |
| Starting Time | 1 s / 100 5 s / 20 10 s / 10 adjustable from 1 to 10 s |
| Starting Torque | 30...80 % of starting torque of motor connected directly on the line supply |
| Type of Start | start with voltage ramp |
| Range of Product | Altistart 01 |
| Discrete Output Current | 2 A DC-13 3 A AC-15 |
| Electrical Connection | 4 mm screw clamp terminal - rigid 1 1...10 mm² AWG 8 power circuit screw connector - flexible without cable end 2 0.5...1.5 mm² AWG 16 control circuit screw connector - rigid 1 0.5...2.5 mm² AWG 14 control circuit 4 mm screw clamp terminal - rigid 2 1...6 mm² AWG 10 power circuit screw connector - rigid 2 0.5...1 mm² AWG 17 control circuit screw connector - flexible with cable end 1 0.5...1.5 mm² AWG 16 control circuit 4 mm screw clamp terminal - flexible without cable end 1 1.5...10 mm² AWG 8 power circuit screw connector - flexible without cable end 1 0.5...2.5 mm² AWG 14 control circuit 4 mm screw clamp terminal - flexible with cable end 2 1...6 mm² AWG 10 power circuit 4 mm screw clamp terminal - flexible without cable end 2 1.5...6 mm² AWG 10 power circuit |
| Electromagnetic Compatibility | conducted and radiated emissions level B conforming to CISPR 11 immunity to electrical transients level 4 conforming to IEC 61000-4-4 immunity to radiated radio-electrical interference level 3 conforming to IEC 61000-4-3 micro-cuts and voltage fluctuation conforming to IEC 61000-4-11 voltage/current impulse level 3 conforming to IEC 61000-4-5 conducted and radiated emissions level B conforming to IEC 60947-4-2 damped oscillating waves level 3 conforming to IEC 61000-4-12 electrostatic discharge level 3 conforming to IEC 61000-4-2 EMC immunity conforming to EN 50082-1 EMC immunity conforming to EN 50082-2 harmonics conforming to IEC 1000-3-2 harmonics conforming to IEC 1000-3-4 immunity to conducted interference caused by radio-electrical fields level 3 conforming to IEC 61000-4-6 |
| Motor Power Kw | 11 kW, 3 phases at 380...415 V 7.5 kW, 3 phases at 380...415 V |
| Operating altitude | <= 1000 m without derating > 1000 m with current derating of 2.2 % per additional 100 m |
| Power Dissipation in w | 124.5 W in transient state 4.5 W at full load and at end of starting |
| Power Range | 7-11 kW at 380-440 V 3 phases |
| Product Certifications | CSA UL CCC B44.1-96/ASME A17.5 for starter wired to the motor delta terminal C-Tick GOST |
| Tightening Torque | 0.5-0.5 N.m 1.9-2.5 N.m |
| Vibration Resistance | 1 gn (f= 13-150 Hz) conforming to EN/IEC 60068-2-6 1.5 mm peak to peak (f= 3-13 Hz) conforming to EN/IEC 60068-2-6 |
| Discrete Input Type | logic (LI1, LI2, BOOST) stop, run and boost on start-up functions <= 8 mA 27 kOhm |
| Discrete Output Type | open collector logic LO1 end of starting signal relay outputs R1A, R1C NO |
| Display type | 1 LED (green) for starter powered up 1 LED (yellow) for nominal voltage reached |
| Maximum Switching Current | relay outputs: 2 A at 250 V AC cos phi = 0.5 and L/R = 20 ms inductive load relay outputs: 2 A at 30 V DC cos phi = 0.5 and L/R = 20 ms inductive load |
| Standards | EN/IEC 60947-4-2 |
| Compatibility code | ATS01N2 |
| Depth | 131 mm |
| Device short name | ATS01 |
| Height | 154 mm |
| IP degree of protection | IP20 |
| Marking | CE |
| Network Number Of Phases | 3 phases |
| Product destination | asynchronous motors |
| Relative humidity | 5-95 % without condensation or dripping water conforming to EN/IEC 60068-2-3 |
| width | 45 mm |
| Ambient air temperature for storage | -25-70 °C conforming to EN/IEC 60947-4-2 |
| Current Consumption | 110 A at nominal load |
| Function Available | integrated bypass |
| Pollution degree | 2 conforming to EN/IEC 60947-4-2 |
| Product Specific Application | simple machine |
| Shock Resistance | 15 gn for 11 ms conforming to EN/IEC 60068-2-27 |
| Utilisation category | AC-53B conforming to EN/IEC 60947-4-2 |
| Discrete Input Logic | positive LI1, LI2, BOOST at State 0: < 5 V and <= 0.2 mA at State 1: > 13 V, >= 0.5 mA |
| Discrete Output Voltage | 24 V (voltage limits: 6...30 V) open collector logic |
| Brand | Schneider Electric |
| Height | 5.5 |
| Length | 15.2 |
| Width | 17.5 |
Documents
Reviews
Description
This Altistart 01 soft starter is DIN rail mounted and can feed 3-phase asynchronous motors with a rating up to 22A. This Altistart 01 can be used for a motor rated power up to 5.5kW or 7.5hp for 3-phase (200V to 240V AC). This DIN rail mounted soft starter is designed to enable smooth start for simple machines such as conveyors, conveyor belts, pumps, fans, compressors, automatic doors and gates, small cranes and belt-driven machinery. It is 45mm wide, this makes it one of the smallest soft starters on the market; it can be installed nearly everywhere. It features an Integrated bypass, this reduces noise and decreases heat dissipation. Simple setup with only 2 settings: possible to configure by non-specialists. It provides smooth starting for your machinery, avoiding mechanical stresses and extending their service life.
Overview
| Weight (in Kg) | 0.672 |
|---|---|
| Net weight | 0.56 kg |
| Operating Position | vertical +/- 10 degree |
| Output Voltage | <= power supply voltage |
| Ambient air temperature for operation | -10-40 °C (without derating) 40-50 °C (with current derating of 2 % per °C) |
| Minimum Switching Current | 10 mA at 6 V DC for relay outputs |
| Supply Voltage Limits | 342-456 V |
| Supply Frequency | 50...60 Hz - 5...5 % |
| Assembly Style | with heat sink |
| Network frequency | 47.5...63 Hz |
| Discrete Input Voltage | 24...40 V |
| Motor Starter Type | soft starter |
| Deceleration Time Symb | adjustable from 1 to 10 s |
| Icl Starter Rating | 22 A |
| Starting Time | 1 s / 100 5 s / 20 10 s / 10 adjustable from 1 to 10 s |
| Starting Torque | 30...80 % of starting torque of motor connected directly on the line supply |
| Type of Start | start with voltage ramp |
| Range of Product | Altistart 01 |
| Discrete Output Current | 2 A DC-13 3 A AC-15 |
| Electrical Connection | 4 mm screw clamp terminal - rigid 1 1...10 mm² AWG 8 power circuit screw connector - flexible without cable end 2 0.5...1.5 mm² AWG 16 control circuit screw connector - rigid 1 0.5...2.5 mm² AWG 14 control circuit 4 mm screw clamp terminal - rigid 2 1...6 mm² AWG 10 power circuit screw connector - rigid 2 0.5...1 mm² AWG 17 control circuit screw connector - flexible with cable end 1 0.5...1.5 mm² AWG 16 control circuit 4 mm screw clamp terminal - flexible without cable end 1 1.5...10 mm² AWG 8 power circuit screw connector - flexible without cable end 1 0.5...2.5 mm² AWG 14 control circuit 4 mm screw clamp terminal - flexible with cable end 2 1...6 mm² AWG 10 power circuit 4 mm screw clamp terminal - flexible without cable end 2 1.5...6 mm² AWG 10 power circuit |
| Electromagnetic Compatibility | conducted and radiated emissions level B conforming to CISPR 11 immunity to electrical transients level 4 conforming to IEC 61000-4-4 immunity to radiated radio-electrical interference level 3 conforming to IEC 61000-4-3 micro-cuts and voltage fluctuation conforming to IEC 61000-4-11 voltage/current impulse level 3 conforming to IEC 61000-4-5 conducted and radiated emissions level B conforming to IEC 60947-4-2 damped oscillating waves level 3 conforming to IEC 61000-4-12 electrostatic discharge level 3 conforming to IEC 61000-4-2 EMC immunity conforming to EN 50082-1 EMC immunity conforming to EN 50082-2 harmonics conforming to IEC 1000-3-2 harmonics conforming to IEC 1000-3-4 immunity to conducted interference caused by radio-electrical fields level 3 conforming to IEC 61000-4-6 |
| Motor Power Kw | 11 kW, 3 phases at 380...415 V 7.5 kW, 3 phases at 380...415 V |
| Operating altitude | <= 1000 m without derating > 1000 m with current derating of 2.2 % per additional 100 m |
| Power Dissipation in w | 124.5 W in transient state 4.5 W at full load and at end of starting |
| Power Range | 7-11 kW at 380-440 V 3 phases |
| Product Certifications | CSA UL CCC B44.1-96/ASME A17.5 for starter wired to the motor delta terminal C-Tick GOST |
| Tightening Torque | 0.5-0.5 N.m 1.9-2.5 N.m |
| Vibration Resistance | 1 gn (f= 13-150 Hz) conforming to EN/IEC 60068-2-6 1.5 mm peak to peak (f= 3-13 Hz) conforming to EN/IEC 60068-2-6 |
| Discrete Input Type | logic (LI1, LI2, BOOST) stop, run and boost on start-up functions <= 8 mA 27 kOhm |
| Discrete Output Type | open collector logic LO1 end of starting signal relay outputs R1A, R1C NO |
| Display type | 1 LED (green) for starter powered up 1 LED (yellow) for nominal voltage reached |
| Maximum Switching Current | relay outputs: 2 A at 250 V AC cos phi = 0.5 and L/R = 20 ms inductive load relay outputs: 2 A at 30 V DC cos phi = 0.5 and L/R = 20 ms inductive load |
| Standards | EN/IEC 60947-4-2 |
| Compatibility code | ATS01N2 |
| Depth | 131 mm |
| Device short name | ATS01 |
| Height | 154 mm |
| IP degree of protection | IP20 |
| Marking | CE |
| Network Number Of Phases | 3 phases |
| Product destination | asynchronous motors |
| Relative humidity | 5-95 % without condensation or dripping water conforming to EN/IEC 60068-2-3 |
| width | 45 mm |
| Ambient air temperature for storage | -25-70 °C conforming to EN/IEC 60947-4-2 |
| Current Consumption | 110 A at nominal load |
| Function Available | integrated bypass |
| Pollution degree | 2 conforming to EN/IEC 60947-4-2 |
| Product Specific Application | simple machine |
| Shock Resistance | 15 gn for 11 ms conforming to EN/IEC 60068-2-27 |
| Utilisation category | AC-53B conforming to EN/IEC 60947-4-2 |
| Discrete Input Logic | positive LI1, LI2, BOOST at State 0: < 5 V and <= 0.2 mA at State 1: > 13 V, >= 0.5 mA |
| Discrete Output Voltage | 24 V (voltage limits: 6...30 V) open collector logic |
| Brand | Schneider Electric |
| Height | 5.5 |
| Length | 15.2 |
| Width | 17.5 |