advanced touchscreen panel 640 x 480 pixels VGA- 10.4" TFT - 96 MB

HMIGTO5310
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Magelis GTO IP65 touchscreen operator interface (HMI) is supplied with 24V DC, has a 10.4" color TFT LCD display, 640 x 480 pixels (VGA) and 96MB EPROM. It also has 1 SD card slot, 1 host + 1 mini-B USB ports, 1 RS232C port, 1 RS485 port and 1 Ethernet TCP/IP port. It is ideal for optimized information and communication with automation systems in industry and infrastructure such as compact machines, handling systems, food & beverage machines and pharmaceutical industry. The screen displays text messages, graphic objects and mimic diagrams, control and configuration of data. Its RS485 host port makes it ideal to supervise and control simple systems and machines. It is easily programmable with Vijeo Designer, with almost not coding needed.

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: advanced touchscreen panel 640 x 480 pixels VGA- 10.4" TFT - 96 MB
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.