
Adapter Kit 23" to 19" Mounting
Product Details
Net weight | 0.18 kg |
---|---|
Provided equipment | mounting hardware 4 x brackets |
Number of rack unit | 0U |
Additional specification | mounting brackets |
Standards | EIA-310D |
Mounting mode | rack-mounted |
Colour | black |
Allow top mount | yes |
Baying included | No |
Mounting preference | no preference |
Number of cables | 1 |
Permanent permissible load | 200 lb(US) dynamic |