calcPageSize())"
/>
Acti9 Smartlink - Modbus RS485 slave - smart communication I/O module
Incl. Tax
All Sellers
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This Acti 9 SmartLink Modbus Slave is a smart communication module with 11 channels. It communicates with the auxiliaries iACT24 for iCT contactors, iATL24 for iTL impulse relays, iOF+SD24 for iC60, iID, ARA, RCA & iSW-NA. It needs to be associated to a Master SmartLink SI B thanks to the Modbus RS485 connector. It is used to transfer data from Acti 9 devices to a PLC or network monitoring system thanks to the Ethernet connector. It communicates also with OF+SD24 for C60, C120, DPN, ID & C60H-DC, Ti24 for RCA iC60 & Reflex iC60. It is supplied with 1 power supply connector 24VDC, 2 bolts for mounting on Linergy FM80. The link is Modbus, RTU, RS485 serial connection. The transfer rate is self-adaptable from 9600 to 19200 baud. The Modbus addresing range is 1 to 99. It is a 4-pin connector type of bus. It is a plug-in connection. The maximum length of the bus is 1000m. The maximum cable length is 500m. The voltage power supply is 24VDC +/- 10%. The Maximum input current is 1,5A. The Maximum inrush current is 3A. The degree of protection is IP20. The pollution degree is 3. It complies with RoHS directive. The duration of saving memory is 10 years. The dimensions are (W) 359mm x (H) 23mm x (D) 42mm. The weigth is 195g. The operating temperature is -25°C to + 60°C and only +50°C if vertical mouting. The storage temperature is -40°C to + 80°C. This product complies with IEC/EN 61131-2 standard.
Product Details
| Weight (in Kg) | 0.271 |
|---|---|
| Net weight | 195 g |
| Product or Component Type | smart communication module |
| Colour | white (RAL 9003) |
| [Us] rated supply voltage | 24 V DC +/- 20 % |
| Ambient air temperature for operation | -25-60 °C |
| Length | 37 |
| Reset | factory reset on front face |
| Immunity to Microbreaks | 10 ms |
| 9 mm Pitches | 0 useful |
| [imp] Maximum Permanent Current | 5 mA for digital input |
| Web Services | web page |
| protection_type | short-circuit protection for analog input against reverse polarity for auxiliary supply against reverse polarity for input overvoltage at 33 V DC for digital output |
| Product name | Acti 9 Smartlink |
| Local Signalling | communication: 1 LED (yellow) status: 1 LED (green, orange and red) |
| Device Application | load control breaker status monitoring basic energy metering E |
| Range of Product | Acti 9 |
| Wire stripping length | control: 10 mm supply circuit: 7 mm communication bus: 7 mm |
| Pollution degree | 3 |
| Connections - Terminals | spring-loaded terminal Ti24 qty: 11 for digital input/output, ordered separately plug-in connector qty: 1 for supply circuit plug-in connector qty: 1 for communication bus |
| IP degree of protection | IP20 |
| Market segment | residential small commercial |
| Compatibility code | Acti 9 Smartlink |
| Tropicalisation | 2 |
| Electromagnetic Compatibility | resistance to electrostatic discharge (air discharge), 8 kV, conforming to IEC 61000-4-2 resistance to electrostatic discharge (contact discharge), 4 kV, conforming to IEC 61000-4-2 resistance to radiated electromagnetic fields (80 MHz...3 GHz), 10 V/m, conforming to IEC 61000-4-3 power supply: resistance to fast transient (5...100 kHz), 2 kV, conforming to IEC 61000-4-4 input/output: resistance to fast transient, 1 kV, conforming to IEC 61000-4-4 communication bus: resistance to fast transient, 1 kV, conforming to IEC 61000-4-4 conducted EMC (0.15...80 MHz), 10 V, conforming to IEC 61000-4-6 immunity to magnetic fields at network frequency, 30 A/m, conforming to IEC 61000-4-8 |
| Range Compatibility | iTL auxiliary Linergy FM iOF+SD 24 iACT24 iATL24 pulse output meter RCA iC60 Acti 9 iCT auxiliary Acti9 iC60 Acti9 iID Acti9 iSW-NA Acti9 iDPN Vigi Acti 9 C40 Multi 9 C60 Acti 9 DT40 Acti 9 DT60 Acti 9 I-NA Acti9 ITG40 Acti 9 iDPN Acti 9 Reflex iC60 Ti24 connector |
| Provided equipment | set of 1 bus connector set of 1 power supply connector set of 2 locking clips |
| Clamping Connection Capacity | 2 x 0.25 mm² for twisted shielded pairs cable, flexible with cable end for communication bus 2 x 0.25 mm² for twisted shielded pairs cable, flexible without cable end for communication bus 2 x 0.25 mm² for twisted shielded pairs cable, rigid with cable end for communication bus 2 x 0.25 mm² for twisted shielded pairs cable, rigid without cable end for communication bus 1 x 0.5...1 x 1.5 mm², flexible with cable end for control 1 x 0.5...1 x 1.5 mm², flexible without cable end for control 1 x 0.5...1 x 1.5 mm², rigid with cable end for control 1 x 0.5...1 x 1.5 mm², rigid without cable end for control 2 x 0.2...2 x 1.5 mm², flexible with cable end for supply circuit 2 x 0.2...2 x 1.5 mm², flexible without cable end for supply circuit 2 x 0.2...2 x 1.5 mm², rigid with cable end for supply circuit 2 x 0.2...2 x 1.5 mm², rigid without cable end for supply circuit |
| Communication network type | RS485 Modbus RTU slave SUB-D 9 9.6...19.2 kbauds |
| Input Type | current sink for digital input, 24 V DC +/- 20 % at 2.5 mA |
| Communication Service | Modbus slave for RS485 |
| Environmental Characteristic | corrosive 3C2 conforming to IEC 60721-3-3 salt mist 2 conforming to IEC 60068-2-52 |
| Fire Resistance | other parts: 650 °C ( 30 s ) conforming to IEC 60695-2-10 on connection terminals: 960 °C ( 30 s ) conforming to IEC 60695-2-10 |
| Application specific I/O | pulse totalising counter pulse converter |
| Commissioning interface | ECOREACH web page |
| Connected auxiliaries | up to 11 wired devices |
| Connectivity to devices | digital input and output pulse output meter |
| Electronic filtering time | 2 ms for digital input from state 0 to state 1 |
| Group of channels | 1 group of 11 digital channels |
| input/output type | 2 inputs + 1 output per digital channel |
| Inrush current | 0.5 A for digital output 3 A for power supply |
| Vibration Resistance | 1 gn, amplitude = 3.5 mm (f = 5-300 Hz)10 cycles conforming to EN/IEC 60068-2-6 |
| Web server | BMS controller compatible |
| Depth | 42 mm |
| Device short name | Smartlink Modbus |
| Range | Acti 9 |
| Ambient air temperature for storage | -40-80 °C |
| Height | 22.5 mm |
| width | 359 mm |
| Relative humidity | 93-93 % at 40-40 °C |
| Operating altitude | 0...2000 m |
| Type Of Setting | Modbus address 01...99 for address encoders reset for address encoders reset for plug in, plug out the auxiliary supply |
| Shock Resistance | 15 gn for 11 ms conforming to IEC 60068-2-27 |
| Mounting position | horizontal and vertical on DIN rail |
| Output Type | logic current source: 24 V - DC - 100 mA |
| Maximum Supply Current | 1.5 A |
| Location Of Connection | front |
| Maximum Voltage Drop | <1 V at state 1 digital output |
| Brand | Schneider Electric |
| Height | 3.3 |
| Width | 6.5 |