
Acti9 iID RCCB - Residual current circuit breaker - 2P, 40A, AC type, 100mA
Description
Product Details
Product ID | A9R12240 |
---|---|
Net weight | 0.21 kg |
Product or Component Type | residual current circuit breaker (RCCB) |
Control Type | toggle |
Colour | White |
Ambient air temperature for operation | -5…60 °C |
Mounting Mode | Clip-on |
Length | 14 |
Mechanical Durability | 20000 cycles |
Poles Description | 2P |
9 mm Pitches | 4 |
Network frequency | 50/60 Hz |
Earth-Leakage Protection Time Delay | Instatntaneous |
Neutral Position | Left |
Rated Conditional Short-Circuit Current | 10 kA |
Contact Position Indicator | Yes |
Residual Current Tripping Technology | Voltage independent |
[Ue] Rated Operational Voltage | 220...240 V AC 50/60 Hz |
Product Name | Acti9 iID |
Standards | EN/IEC 61008-1 |
Product Certifications | EAC |
Wire stripping length | 14 mm for top or bottom connection |
[ui] Rated Insulation Voltage | 500 V AC 50/60 Hz |
Electrical Durability | AC-1: 15000 cycles |
Locking options description | Padlocking device |
Network type | AC |
Pollution degree | 3 |
Connections - Terminals | Single terminal top or bottom 1…35 mm² rigid
Single terminal top or bottom 1…25 mm² flexible Single terminal top or bottom 1…25 mm² flexible with ferrule |
IP degree of protection | IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529 |
[Uimp] rated impulse withstand voltage | 6 kV |
Electromagnetic Compatibility | 8/20 µs impulse withstand, 250 A conforming to EN/IEC 61008-1 |
Rated breaking and making capacity | Idm 1500 A
Im 1500 A |
Depth | 73.5 mm |
Device short name | IID |
Tightening Torque | 3.5 N.m top or bottom |
Device Location In System | Outgoer |
Range | Acti9 |
Ambient air temperature for storage | -40…85 °C |
Height | 91 mm |
Mounting support | DIN rail |
width | 36 mm |
Earth-leakage protection class | Type AC |
Product Hover Image | /a/9/a9f74120_1.jpg |