calcPageSize())"
/>
Acti 9 Vigi iC60 - earth leakage add-on block - 4P - 25A - 300mA - AC type
Incl. Tax
All Sellers
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Acti 9 Vigi iC60 - earth leakage add-on block - 4P - 25A - 300mA - AC type
Description
This Acti9 Vigi iC60 is a modular add-on residual current devices. It is a 4P, rated current is 25A, operating voltage is 400VAC to 415VAC according to IEC 61009-1. The earth leakage protection class is AC type with a sensitivity of 300mA and a voltage independent technology. This product protects against short circuit, cable overload, electrical shock by indirect contact and fire hazards. A VisiTrip window is here to indicate a fault tripping by a red mechanical indicator on the front face. It can be combined with iC60 or Acti9 Reflex iC60, to provide protection of persons and protection of installations. This product is compliant with EN 61009-1 and IEC 61009-1 standard. The Ue rated operational voltage is 400VAC. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 6kV. The pollution degree is 3. It can be mounted on DIN rail. The width in 9mm pitches is 6. The dimensions are (W) 54mm x (H) 91mm x (D) 73.5mm. The weight is 0.245kg. The degree of protection is IP20 and IP40 in an enclosure. The operating temperature -5°C to +60°C. The storage temperature is -40°C to +85°C.
Product Details
| Weight (in Kg) | 0.218 |
|---|---|
| Net weight | 0.245 kg |
| Product or Component Type | add-on residual current devices |
| [In] Rated Current | 25 A |
| Ambient air temperature for operation | -5-60 °C |
| Mounting Mode | clip-on |
| Length | 14.7 |
| Poles Description | 4P |
| 9 mm Pitches | 6 |
| Comb Busbar And Distribution Block Compatibility | bottom: YES |
| Network frequency | 50/60 Hz |
| Earth-Leakage Protection Time Delay | instantaneous |
| Electrical Connection To Mcb | by screws |
| Residual Current Tripping Technology | voltage independent |
| [Ue] Rated Operational Voltage | 400 V AC 50/60 Hz conforming to EN 61009-1 400/415 V AC 50/60 Hz conforming to IEC 61009-1 |
| Standards | EN 61009-1 IEC 61009-1 |
| Local Signalling | trip indicator |
| Range of Product | iC60 Reflex iC60 |
| Wire stripping length | 14 mm for bottom connection |
| [ui] Rated Insulation Voltage | 500 V AC 50/60 Hz conforming to IEC 60947-2 |
| Network type | AC |
| Pollution degree | 3 conforming to IEC 60947-2 |
| Connections - Terminals | tunnel type terminal downside for 1 cable(s) 1-25 mm² rigid without cable end tunnel type terminal downside for 1 cable(s) 1-16 mm² flexible without cable end tunnel type terminal downside for 1 cable(s) 1-16 mm² flexible with cable end |
| IP degree of protection | IP20 conforming to IEC 60529 IP40 (modular enclosure) conforming to IEC 60529 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-2 |
| Market segment | small commercial |
| Product Compatibility | single terminal |
| Electromagnetic Compatibility | 8/20 µs impulse withstand, 250 A conforming to IEC 61009-1 |
| Range Compatibility | Acti9 iC60 Acti 9 Reflex iC60 |
| Depth | 73.5 mm |
| Device short name | Vigi iC60 |
| Tightening Torque | 2-2 N.m bottom |
| Device Location In System | outgoer |
| Range | Acti 9 |
| Ambient air temperature for storage | -40-85 °C |
| Height | 91 mm |
| Mounting support | DIN rail |
| width | 54 mm |
| Earth-leakage protection class | type AC |
| Earth-leakage sensitivity | 300 mA |
| Brand | Schneider Electric |
| Height | 8.5 |
| Width | 12 |