
Acti 9 - iSO modular bell 230 V AC - 80 dB - 5 VA
Description
Product Details
Net weight | 77 g |
---|---|
Product or Component Type | bell |
Noise Level | 80 dB |
9 mm Pitches | 2 |
Product Name | Acti9 iSO |
Range of Product | Acti9 |
Wire stripping length | 12 mm for bottom connection |
IP degree of protection | IP20 conforming to IEC 60529,IP40 (modular enclosure) conforming to IEC 60529 |
Market segment | small commercial,residential |
Depth | 72 mm |
Device short name | iSO |
Range | Acti9 |
Height | 81 mm |
Mounting support | 35 mm symmetrical DIN rail |
width | 18 mm |
Power Consumption in Va | 5 VA |