
Acti 9 iPRD20r modular surge arrester - 1P + N - 350V - with remote transfert
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Acti 9 iPRD20r modular surge arrester - 1P + N - 350V - with remote transfert
Description
This Acti9 iPRD20r surge arrester protects 1P+N installations. It allows quick replacement of damaged cartridges. This Type 2 device is recommended for medium risk level and incoming panel board. It offers remote reporting of the "cartridge must be changed" message. It can be turned over to allow the phase/neutral/earth cables to enter through either the top or the bottom. The associated circuit breaker Isc breaking capacity can go up to 50kA. It is compatible with TT and TN-S earthing system. The Uc maximum continuous operating voltage in common mode is 260VAC between neutral and earth, and 350VAC between phase and earth. The Up Voltage protection level in differential mode (between phase and neutral) is 1.1kV. The Up Voltage protection level in common mode (between neutral and earth) is 1.4kV. The Ue rated operational voltage is 230VAC +/- 10%. The product colour is white (RAL9003).The dimensions are (W) 36mm x (H) 85mm x (D) 69mm. The weight is 215g. The degree of protection is IP20 and IP40 in modular enclosure. The operating temperature is -25°C to 60°C. The storage temperature is -40°C to 85°C. This product is compliant with EN 61643-11 and IEC 61643-11 standards.
Product Details
Weight (in Kg) | 0.243 |
---|---|
Net weight | 0.215 kg |
Product or Component Type | surge arrester with pluggable cartridge |
Colour | white (RAL 9003) |
Signal Contacts Composition | 1 SD (1 C/O) |
Ambient air temperature for operation | -25-60 °C |
Length | 9.2 |
Poles Description | 1P + N |
IK Degree Of Protection | IK03 conforming to IEC 62262 |
9 mm Pitches | 4 |
Surge Arrester Class Type | type 2 |
Surge Arrester Technology | MOV + GDT |
Remote Signalling | with |
Residual Current | 0.003 mA 0.6 mA |
Surge Arrester Type | electrical distribution network |
[Ue] Rated Operational Voltage | 230/400 V AC (+/- 10 %) at 50/60 Hz |
Product name | Acti9 iPRD |
Standards | EN 61643-11:2012 IEC 61643-11:2011 |
Product Certifications | CE |
Device Application | distribution |
Range of Product | iPRD |
Connections - Terminals | tunnel type terminal (downside) 2.5-35 mm² tunnel type terminal (upside) 2.5-35 mm² |
Compatibility code | iPRD20r |
Quality Labels | KEMA-KEUR NF |
Signalling circuit voltage | 0.25 A/250 V AC 50/60 Hz |
[Uc] maximum continuous operating voltage | common mode: 260 V N/PE common mode: 350 V L/PE differential mode: 350 V L/N |
[Ut] Temporary overvoltage | 337 V L/N 5 s withstand 1200 V N/PE 200 ms safe failure mode 442 V L/PE 5 s withstand 1453 V L/PE 200 ms safe failure mode |
Disconnector device type | associated circuit breaker IC60N 20 A curve C - Icu 10 kA associated circuit breaker iC60H 20 A curve C - Icu 15 kA associated circuit breaker iC60L 20 A curve C - Icu 25 kA associated circuit breaker NG125H 63 A curve C - Icu 36 kA associated circuit breaker NG125L 63 A curve C - Icu 50 kA associated fuse gG 40 A - Icu 15 kA associated fuse gG 80 A - Icu 50 kA |
Earthing system | TN-S TT |
Maximum [Up] voltage protection level | differential mode <1.1 kV type 2 L/N common mode <1.4 kV type 2 N/PE |
Maximum Discharge Current | common mode: 20 kA L/PE common mode: 20 kA N/PE differential mode: 20 kA L/N |
Nominal discharge current | common mode: 5 kA (L/PE) common mode: 5 kA (N/PE) differential mode: 5 kA (L/N) |
Depth | 69 mm |
Device short name | iPRD20r |
Tightening Torque | 2.5-2.5 N.m |
Range | Acti 9 |
Ambient air temperature for storage | -40-85 °C |
Height | 85 mm |
width | 36 mm |
Relative humidity | 5-95 % |
Operating altitude | 2000 m |
Brand | Schneider Electric |
Height | 4.3 |
Width | 7.2 |