calcPageSize())"
/>
Acti 9 iPC DIN socket - 2P+E - 16A - 250VAC - KEMA VDE 0620 - german std
Incl. Tax
All Sellers
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Acti 9 iPC DIN socket - 2P+E - 16A - 250VAC - KEMA VDE 0620 - german std
Description
This Acti9 iPC product is a modular power socket allow low-voltage device to be connected to the electrical network. It is a standard 16A 2P+E power socket with protective cover on poles. It is compliant with KEMA VDE 0620 german standard. The tightening torque of connection is 1.2N.m for PZ2 screwdriver type. The connection allows rigid copper cables between 1 to 10mm². The connection allows flexible or with ferrule copper cables between 1 to 6mm². The width in 9mm pitches is 5. The product color is white (RAL9003). The dimensions are (W) 45mm x (H) 81mm x (D) 55mm. The weight is 100g. The degree of protection is IP20 at terminals and IP40 in enclosure. The operating temperature is -25°C to +70°C. The storage temperature is -40°C to +80°C. It complies with VDE 0620 standard, UNE_20315-1-1 and NEN 1020.
Product Details
| Weight (in Kg) | 0.0986 |
|---|---|
| Net weight | 100 g |
| Product or Component Type | modular socket-outlet |
| Colour | white |
| [In] Rated Current | 16 A |
| Ambient air temperature for operation | -25-70 °C |
| Mounting Mode | fixed |
| Length | 8.5 |
| Poles Description | 2P + E |
| IK Degree Of Protection | IK03 |
| 9 mm Pitches | 5 |
| [Ue] Rated Operational Voltage | 250 V AC 50/60 Hz |
| Product name | Acti9 iPC |
| Standards | VDE 0620 UNE 20315-1-1 |
| Range of Product | Acti 9 |
| Wire stripping length | 13 mm |
| Connections - Terminals | tunnel type terminal1 cable(s) 1-6 mm² flexible tunnel type terminal1 cable(s) 1-10 mm² rigid |
| IP degree of protection | IP20 conforming to IEC 60529 IP40 (modular enclosure) conforming to IEC 60529 |
| Market segment | small commercial |
| Compatibility code | iPC |
| Quality Labels | EAC KEMA VDE |
| Tropicalisation | 2 conforming to IEC 60068-1 |
| Depth | 55 mm |
| Device short name | iPC |
| Tightening Torque | 1.2-1.2 N.m |
| Range | Acti 9 |
| Ambient air temperature for storage | -40-80 °C |
| Height | 81 mm |
| Mounting support | symmetrical DIN rail |
| width | 45 mm |
| Relative humidity | 95-95 % at 55-55 °C |
| Brand | Schneider Electric |
| Height | 4.5 |
| Width | 7 |