calcPageSize())"
/>
Acti 9 iID - RCCB - 2P - 63A - 30mA - type AC
Incl. Tax
All Sellers
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Acti 9 iID - RCCB - 2P - 63A - 30mA - type AC
Description
This Acti9 iID is a modular and reliable residual current circuit breaker (RCCB). It is a 2P circuit breaker with 63A In rated current, a sensitivity of 30mA with a AC type protection class. This product protects against electrical shock by direct or indirect contact and fire hazards. It performs the function of disconnection of electrical circuits in case of earth fault. Its unique Visitrip indicator reduces intervention time by showing the faulty device with a mechanical indicator on front face. This product also has a VisiSafe window with a green strip on the toggle indicating full opening of the poles allowing downstream maintenance This product is compliant with EN/IEC 61008-1 standard. The (Im/IΔm) rated breaking and making short circuit capacity is 1500A. The (Inc/IΔc) conditional rated short circuit current is 10kA. The mechanical endurance is going up to 20000 cycles and electrical endurance going up to 15000 cycles. The Ue operational voltage is 220VAC to 240VAC. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 6kV. The frequency is 50Hz or 60Hz. It is DIN rail mountable. The width in 9mm pitches is 4. The product colour is white (RAL9003). The dimensions are (W) 36mm x (H) 91mm x (D) 73.5mm. The weight is 0.21kg. It has an IP20 degree of protection (as per IEC/EN 60529 standard) and becomes IP40 once in modular enclosure. The operating temperature is from -5°C to 60°C. The storage temperature is from -40°C to 85°C.
Product Details
| Weight (in Kg) | 0.226 |
|---|---|
| Net weight | 0.21 kg |
| Product or Component Type | residual current circuit breaker (RCCB) |
| Colour | white |
| [In] Rated Current | 63 A |
| Control Type | toggle |
| Ambient air temperature for operation | -5-60 °C |
| Mounting Mode | clip-on |
| Length | 10.2 |
| Mechanical Durability | 20000 cycles |
| Poles Description | 2P |
| 9 mm Pitches | 4 |
| Comb Busbar And Distribution Block Compatibility | top or bottom: tooth |
| Network frequency | 50/60 Hz |
| Earth-Leakage Protection Time Delay | instantaneous |
| Neutral Position | left |
| Rated Conditional Short-Circuit Current | 10 kA |
| Contact Position Indicator | yes |
| Residual Current Tripping Technology | voltage independent |
| [Ue] Rated Operational Voltage | 220...240 V AC 50/60 Hz |
| Product name | Acti9 iID |
| Standards | EN/IEC 61008-1 |
| Product Certifications | SNI |
| Range of Product | iID |
| Wire stripping length | 14 mm for top or bottom connection |
| [ui] Rated Insulation Voltage | 500 V AC 50/60 Hz |
| Electrical Durability | AC-1: 15000 cycles |
| Locking options description | padlocking device |
| Network type | AC |
| Pollution degree | 3 |
| Connections - Terminals | single terminal top or bottom 1-35 mm² rigid single terminal top or bottom 1-25 mm² flexible single terminal top or bottom 1-25 mm² flexible with ferrule |
| IP degree of protection | IP20 conforming to IEC 60529 IP40 (modular enclosure) conforming to IEC 60529 |
| [Uimp] rated impulse withstand voltage | 6 kV |
| Compatibility code | iID |
| Electromagnetic Compatibility | 8/20 µs impulse withstand, 250 A conforming to EN/IEC 61008-1 |
| Rated breaking and making capacity | Idm 1500 A Im 1500 A |
| Depth | 73.5 mm |
| Device short name | iID |
| Tightening Torque | 3.5-3.5 N.m top or bottom |
| Device Location In System | outgoer |
| Range | Acti 9 |
| Ambient air temperature for storage | -40-85 °C |
| Height | 91 mm |
| Mounting support | DIN rail |
| width | 36 mm |
| Earth-leakage protection class | type AC |
| Earth-leakage sensitivity | 30 mA |
| Brand | Schneider Electric |
| Height | 3.8 |
| Width | 8 |