Schneider Electric Acti 9 C60H-DC, C60PV-DC miniature circuit breaker - C60H - 1 pole - 10 A - C curve

A9N61508
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Acti9 C60H-DC is a low voltage direct current miniature circuit breaker (MCB). It has 1P, rated current 10A and C tripping curve. The rated short circuit breaking capacity goes up to 10kA at 220VDC conforming to EN 60947-2 standard and 10kA at 220VDC conforming to EN 60947-2 standard. This product complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2. This miniature circuit breaker combines functions of circuit protection against short circuit and overload current, control and isolation. It offers VisiTrip for safety during maintenance and VisiSafe to reduce intervention time. The Acti9 C60H-DC is used in direct current circuit (industrial control and automation, transport, renewable energy). This device is dedicated to industrial control, automations, transport and renewable energy applications. It has an electrical endurance going up to 3000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 250VDC. The Ui rated insulation voltage is 500VDC. The Uimp rated impulse withstand voltage is 6kV. The operating frequency is 50Hz or 60Hz. It is DIN rail mountable. Its width is 2 pitches of 9mm. Pollution degree is 3. Overvoltage category is IV. The product colour is white (RAL9003). The weight is 0.128kg. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is -25°C to 70°C. The storage temperature is -40°C to 85°C.

Product Details

Weight (in Kg) 0.112
Net weight 0.128 kg
Product or Component Type miniature circuit-breaker
Colour white
Trip Unit Technology thermal-magnetic
[In] Rated Current 10 A at 25 °C
Control Type toggle
Ambient air temperature for operation -25-70 °C
Breaking Capacity 10 kA Icu at 220 V DC conforming to EN 60947-2
10 kA Icu at 220 V DC conforming to IEC 60947-2
6 kA Icu at 250 V DC conforming to EN 60947-2
6 kA Icu at 250 V DC conforming to IEC 60947-2
20 kA Icu at 110 V DC conforming to EN 60947-2
20 kA Icu at 110 V DC conforming to IEC 60947-2
Mounting Mode fixed
Mechanical Durability 20000 cycles
Poles Description 1P
9 mm Pitches 2
Comb Busbar And Distribution Block Compatibility top or bottom: standard
Network frequency 50/60 Hz
Curve Code C
Earth-Leakage Protection without
Number Of Protected Poles 1
Breaking Capacity Code H
Contact Position Indicator yes
Provision For Padlocking padlockable
[Ue] Rated Operational Voltage 250 V DC
Product name Acti9 C60H-DC
Standards EN 60947-2
IEC 60947-2
Local Signalling ON/OFF indication
Device Application distribution
Range of Product C60
[Ics] Rated service breaking capacity 15 kA 75 % conforming to EN 60947-2 - 110 V DC
15 kA 75 % conforming to IEC 60947-2 - 110 V DC
4.5 kA 75 % conforming to EN 60947-2 - 250 V DC
4.5 kA 75 % conforming to IEC 60947-2 - 250 V DC
7.5 kA 75 % conforming to EN 60947-2 - 220 V DC
7.5 kA 75 % conforming to IEC 60947-2 - 220 V DC
[ui] Rated Insulation Voltage 500 V DC conforming to IEC 60947-2
500 V DC conforming to EN 60947-2
Electrical Durability 3000 cycles 250 V DC
6000 cycles 250 V DC
Locking options description in position O
Network type DC
Pollution degree 3 conforming to EN 60947-2
3 conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 6 kV conforming to EN 60947-2
6 kV conforming to IEC 60947-2
Suitability for isolation yes conforming to IEC 60947-2
yes conforming to EN 60947-2
Market segment residential
small commercial
Compatibility code C60H-DC
Tropicalisation 2 conforming to IEC 60068-2
Utilisation category category A conforming to EN 60947-2
category A conforming to IEC 60947-2
Product Compatibility C60 auxiliary
C60 accessories
Device short name C60H-DC
Tightening Torque power circuit: 2.5-2.5 N.m top or bottom
Range Acti 9
Ambient air temperature for storage -40-85 °C
Mounting support 35 mm symmetrical DIN rail
Overvoltage Category IV
Operating altitude 2000 m
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Acti 9 C60H-DC, C60PV-DC miniature circuit breaker - C60H - 1 pole - 10 A - C curve
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.