
ACB 4000A 4P 100kA MICRO 6.0X TKDN 22.07%
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ACB 4000A 4P 100kA MICRO 6.0X TKDN 22.07%
Incl. Tax
Incl. Tax
Product Details
Height | 439mm |
---|---|
width | 556mm |
Depth | 403mm |
Brand | Schneider Electric |