AC servo motor BSH, Lexium 05, 3.4N.m, 2500rpm, keyed shaft, without brake, IP50

BSH1002P11A2A
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product is part of the Lexium range, an offer of motion servo drives and servo motors. The 8-pole AC servo motor features a low moment of inertia with maximum mechanical speed of 6000RPM and IP54 parallel keyed shaft without holding brake. It is equipped with a single-turn (131072 points/turn) SinCos Hiperface® high-resolution absolute encoder giving an angular shaft position precise to less than ±1.3 arc minutes. BSH servo motor satisfies requirements for precision and high dynamic performance, due to the low rotor inertia. It is compact, and offers a high power density. It is a synchronous servo motor with a supply voltage of 480V, a continuous stall current of 4.8A and a maximum continuous power of 2.51W. The shaft dimensions are 19mm (Diameter) x 40mm (Length). It is furnished with rotatable right-angled connectors for electrical connection. It is an IP50 rated product. Its dimensions are 204.5mm (Length) x 100mm (Width), centring collar dimensions are 3.5mm (Depth) x 95mm (Diameter) with 115mm circle diameter of the mounting hole. It weighs 5.9kg. This product is compatible with Lexium 32, Lexium 05 and Lexium 15 servo drives. It supports international standard 100mm flange mount with a natural convection cooling system. Encoder gives the absolute position of the motor so that flows can be synchronized and sends data from the servo motor to the servo drive, which provides automatic identification of the motor when the servo drive starts. BSH servo motor with a 3-phase stator and neodymium iron boron (NdFeB) magnets. Casing with RAL 9005 opaque black paint protective coating. 4-point axial mounting flange. Cables and connectors to be ordered separately.

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: AC servo motor BSH, Lexium 05, 3.4N.m, 2500rpm, keyed shaft, without brake, IP50
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.