calcPageSize())"
/>
calcActive())">
56 Series mounting back box surface mount 1 gang shallow - Grey
S56ES1GY_G15
Rp 121.700
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
S56ES1GY_G15
56 Series mounting back box surface mount 1 gang shallow - Grey
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
56 Series mounting back box surface mount 1 gang shallow - Grey
Rp 121.700
Description
56 Series mounting back box surface mount 1 gang shallow - Grey
Product Details
| Weight (in Kg) | 0.16 |
|---|---|
| Device Mounting | surface |
| Product or Component Type | enclosure |
| Length | 10.5 |
| Colour Code | GY |
| Number Of Gangs | 1 gang |
| Number Of Mounting Holes | 4 |
| Product Brand | Clipsal |
| Shape | rectangular |
| Range | Clipsal - 56 Series |
| Cable Entry Number | 2 |
| Brand | Schneider Electric |
| Height | 8.6 |
| Width | 10.4 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account