calcPageSize())"
/>
calcActive())">
56 Series - Junction Box - 1 Gang - IP66 - Dark grey
S56JB1GY
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
S56JB1GY
56 Series - Junction Box - 1 Gang - IP66 - Dark grey
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
56 Series - Junction Box - 1 Gang - IP66 - Dark grey
Product Details
| Weight (in Kg) | 0.428 |
|---|---|
| Product or Component Type | junction box |
| Length | 0 |
| Colour Code | GY |
| Product Brand | Schneider Electric |
| Shape | rectangular |
| Range | 56 Series |
| Range of Product | Series 56 |
| Device short name | 56 series |
| Device Application | distribution |
| Brand | Schneider Electric |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account