
calcActive())">
2 Gang 1 Way Vertical Dolly with Blue LED
E3032V1_EBGS_G3
Rp 217.599
Rp 145.032
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E3032V1_EBGS_G3
2 Gang 1 Way Vertical Dolly with Blue LED
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
2 Gang 1 Way Vertical Dolly with Blue LED
Rp 217.599
Rp 145.032
Description
2 Gang 1 Way Vertical Dolly with Blue LED, Grey Silver
Product Details
Product Or Component Type | control switch |
---|---|
Bulb Type | LED (blue) |
Embedding Depth | 23.5 mm |
Colour Tint | grey silver |
Number Of Gangs | 2 gangs vertical |
Switch Function | 1-way |
Wiring Device Mounting | flush surface |
Material | brass: metal parts polycarbonate: plastic part steel: metal parts |
Ambient air temperature for operation | 0-40 °C |
Load Type | resistive fluorescent lamp incandescent lamp inductive |
Clamping Connection Capacity | 3 x 2.5 mm² for solid cable(s) 3 x 2.5 mm² for stranded cable(s) 4 x 1.5 mm² for solid cable(s) 4 x 1.5 mm² for stranded cable(s) |
Range | Neo |
Connections - Terminals | pillar terminals |
Depth | 36 mm |
Height | 87 mm |
Range of Product | 10 AX at 250 V AC 50/60 Hz |
Standards | GB 16915.1 EN 60669-1 IEC 60669-1 |
width | 87 mm |
Device Application | control |
Relative humidity | 0-95 % |
Environmental Characteristic | indoor use |
Brand | Schneider Electric |
Height | 3.6 |
Length | 8.7 |
Width | 8.7 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account