
19" Rotating Keyboard Drawer Black
Product Details
Net weight | 10.45 kg |
---|---|
Depth | 71.1 cm |
Provided equipment | cable management clips installation guide keyboard not included mounting hardware mouse pad wrist rest |
Number of rack unit | 2U |
Additional specification | Keyboard Drawers |
Standards | EIA-310D |
Height | 8.9 cm |
Mounting mode | rack-mounted |
Colour | black |
Mounting location | front |
Allow top mount | No |
Baying included | No |
Mounting preference | middle |
Number of cables | 1 |