
17" Rack LCD Console with Integrated 16 Port Analog KVM Switch
Product Details
Net weight | 14 kg |
---|---|
Depth | 71.1 cm |
Provided equipment | C13-C14 power cord documentation CD firmware upgrade cable installation guide NEMA 5-15 power cord PS2 KVM cable single user rack mount kit USB KVM cable |
Display type | LCD display |
Number of rack unit | 1U |
Cable length | 6 ft |
Additional specification | rack lcd console with integrated kvm switch |
Main Input Voltage | 120 V<br>240 V |
Input Connection Type | IEC 60320 C14 |
Standards | EN 60950<br>FCC part 15 class A<br>IEC 60950 |
Product certifications | cUL listed<br>C-Tick<br>CE<br>Industry Canada<br>KCC<br>UL listed<br>VDE<br>TAA compliance |
Height | 4.3 cm |
Mounting mode | rack-mounted |
Colour | black |
Mounting location | front |
Allow top mount | No |
Baying included | No |
Maximum mounting depth | 104.98 cm |
Minimum mounting depth | 68 cm |
Mounting preference | no preference |
Trackball type | PS/2 touchpad USB mouse |
Display colour | 16 colours |
Display size | 337.9 (H) x 270.3 (V) 17 inch |
Network frequency | 50/60 Hz |
Number of cables | 1 |