
calcActive())">
17" Keyboard Drawer Black
AR8126ABLK
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

AR8126ABLK
17" Keyboard Drawer Black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Net weight | 4.56 kg |
---|---|
Depth | 30.5 cm |
Provided equipment | installation guide keyboard not included mounting hardware |
Number of rack unit | 1U |
Additional specification | Keyboard Drawers |
Standards | EIA-310D |
Height | 4.4 cm |
Mounting mode | rack-mounted |
Colour | black |
Mounting location | front |
Allow top mount | No |
Baying included | No |
Mounting preference | middle |
Number of cables | 1 |
Height | 8.9 |
Length | 57.2 |
Width | 54.6 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account