Schneider Electric 16A 250V Electronic Key Card Switch with Time Delay
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric 16A 250V Electronic Key Card Switch with Time Delay
Incl. Tax
Incl. Tax
Description
16A 250V Electronic Key Card Switch with Time Delay, White
Product Details
Weight (in Kg) | 0.105 |
---|---|
Product Or Component Type | electronic keycard reader |
Cover Frame Colour Tint | white |
Wiring Device Mounting | surface flush |
Material | polycarbonate: surround polycarbonate: grid plate |
Ambient air temperature for operation | 0-40 °C |
Load Type | resistive |
Depth | 9.1 mm |
Height | 87 mm |
Range of Product | 16 A at 220...240 V AC 50/60 Hz |
Standards | IEC 60669-2-1 |
width | 87 mm |
Relative humidity | 0-95 % |
Brand | Schneider Electric |