
12-24 Hardware Kit
Product Details
Net weight | 0.36 kg |
---|---|
Provided equipment | 100 x #12-24 x 0.5 inch pilot screws |
Additional specification | hardware kits |
Mounting mode | not rack-mountable |
Colour | black |
Allow top mount | No |
Baying included | No |
Mounting preference | no preference |
Number of cables | 1 |