
calcActive())">
10A 250V - triple phase 3 pole - flat pin - IP66 (grey)
S56SO310GY
Rp 411.400
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
S56SO310GY
10A 250V - triple phase 3 pole - flat pin - IP66 (grey)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
10A 250V - triple phase 3 pole - flat pin - IP66 (grey)
Rp 411.400
Description
10A 250V - triple phase 3 pole - flat pin - IP66 (grey)
Product Details
Weight (in Kg) | 0.5 |
---|---|
Product or Component Type | socket-outlet |
Length | 10.5 |
[ue] Rated Operational Voltage | 250 V |
Colour Tint | light grey |
Number Of Gangs | 1 gang |
Surface Finish | gloss |
Network frequency | 50 Hz |
Pin Number | 3 |
Range | WPS |
Depth | 77 mm |
Range of Product | 56 Series |
Device short name | 56 series |
Height | 107 mm |
IP degree of protection | IP66 |
width | 101 mm |
Network Number Of Phases | 3 phases |
Device Composition | flat pin |
Brand | Schneider Electric |
Height | 8.6 |
Width | 10.4 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account