
10-32 Hardware Kit
Product Details
Net weight | 0.17 kg |
---|---|
Provided equipment | 36 x #10-32 caged nuts |
Number of rack unit | 0U |
Additional specification | hardware kits |
Standards | EIA-310D |
Mounting mode | not rack-mountable |
Allow top mount | No |
Baying included | No |
Mounting preference | no preference |
Number of cables | 1 |