Schneider Electric 1 Gang Bell Switch w/Illuminated "DoNotDisturb&PleaseCleanUp" Sym.

E8431BPDM_SZ
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

1 Gang Bell Switch w/Illuminated "DoNotDisturb&PleaseCleanUp" Sym.,Silver Bronze

Product Details

Device Mounting flush surface
Product Or Component Type switch
Colour Tint silver bronze
Cover Frame Colour Tint silver bronze
Number Of Gangs 1 gang
Material brass: contact
polycarbonate: base
polycarbonate: cover
polycarbonate: grid plate
polycarbonate: surround
Ambient air temperature for operation -5-35 °C
Load Type inductive lamp
resistive
Range ZENcelo
Connections - Terminals pillar terminals
Depth 27.72 mm
Height 87 mm
Range of Product 10 A at 250 V AC 50/60 Hz
Standards BS EN 60669-1 MS IEC 60669-1 IEC 60669-1 GB 16915.1
width 87 mm
Device Application bell switch
Relative humidity 0-95 %
Environmental Characteristic no UV resistant
Operating altitude 2000 m
Local Signalling please clean up: indicator light, neon (green) do not disturb: indicator light, neon (orange)
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric 1 Gang Bell Switch w/Illuminated "DoNotDisturb&PleaseCleanUp" Sym.
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.