91 results

Sort By arrow-down
Residual current circuit breaker (RCCB), Acti9 iID, 4P, 40A, AC type, 30mA
Residual current circuit breaker (RCCB), Acti9 iID, 4P, 100A, AC type, 30mA
Residual current circuit breaker (RCCB), Acti9 iID, 2P, 25A, AC type, 10mA
Miniature circuit breaker (MCB), Acti9 C60H-DC, 1P, 1A, C curve, 6kA (IEC/EN 60947-2)
Miniature circuit breaker (MCB), Acti9 C120H, 3P, 125A, B curve, 15000A (IEC/EN 60898-1), 15kA (IEC/EN 60947-2)
Miniature circuit breaker (MCB), Acti9 iC60L, 3P, 63A, C curve, 15kA (IEC/EN 60947-2)
Miniature circuit breaker (MCB), Acti9 iC60L, 3P, 40A, C curve, 15000A (IEC/EN 60898-1), 20kA (IEC/EN 60947-2)
Miniature circuit breaker (MCB), Acti9 iC60L, 3P, 32A, C curve, 15000A (IEC/EN 60898-1), 20kA (IEC/EN 60947-2)
Miniature circuit breaker (MCB), Acti9 iC60L, 3P, 25A, C curve, 15000A (IEC/EN 60898-1), 25kA (IEC/EN 60947-2)
Miniature circuit breaker (MCB), Acti9 iC60L, 1P, 32A, C curve, 15000A (IEC/EN 60898-1), 20kA (IEC/EN 60947-2)
Miniature circuit breaker (MCB), Acti9 iC60L, 1P, 25A, C curve, 15000A (IEC/EN 60898-1), 25kA (IEC/EN 60947-2)
Miniature circuit breaker (MCB), Acti9 iC60L, 1P, 16A, C curve, 15000A (IEC/EN 60898-1), 25kA (IEC/EN 60947-2)