
calcActive())">
Miniature circuit breaker (MCB), Acti9 iC60L, 3P, 25A, C curve, 15000A (IEC/EN 60898-1), 25kA (IEC/EN 60947-2)
A9F94325
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9F94325
Miniature circuit breaker (MCB), Acti9 iC60L, 3P, 25A, C curve, 15000A (IEC/EN 60898-1), 25kA (IEC/EN 60947-2)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Acti9 iC60L is a low voltage miniature circuit breaker (MCB). It has 3P with 3 protected poles, rated current 25A and C tripping curve. The rated short circuit breaking capacity goes up to 50kA at 220VAC to 240VAC conforming to EN/IEC 60947-2 standard and 15000A at 400VAC conforming to EN/IEC 60898-1 standard. It complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2. This miniature circuit breaker is for protection against short circuit and overload current in all applications. Its unique VisiTrip indicator reduces intervention time by showing the faulty circuit. Its VisiSafe green strip guarantees the physical opening of the contacts to allow downstream maintenance. Its fast closing mechanism independent of manual operation improves its service life. It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles. The Ui rated insulation voltage is 500VAC. Its limitation class 3 (according to EN/IEC60898-1) improves downstream circuit protection cost. It is DIN rail mountable. Its width is 6 pitches of 9mm. Pollution degree is 3. Overvoltage category is IV. The product colour is white (RAL9003). The dimensions are (W) 54mm x (H) 85mm x (D) 78.5mm. The weight is 0.375kg. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is -35°C to 70°C. The storage temperature is -40°C to 85°C.
Product Details
Device Application | distribution |
---|---|
Device Short Name | iC60L |
Network Type | DC,AC |
Product or Component Type | miniature circuit-breaker |
Number of Protected Poles | 3 |
Poles Description | 3P |
[in] Rated Current | 25 A |
Breaking Capacity | 15000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1 |
Curve Code | C |
Trip unit technology | thermal-magnetic |
Suitability for isolation | yes conforming to EN 60898-1 |
Utilisation category | category A conforming to EN 60947-2 |
Range | Acti9 |
Standards | IEC 60898-1,EN 60947-2,IEC 60947-2,EN 60898-1 |
Product Hover Image | /a/9/a9f94325_1.jpg |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review