نتائج ٩٢

رتب حسب arrow-down
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 32 A - 24 V AC coil
LC1D32B7

متوفر

TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 40 A - 48 V AC coil
LC1D258E7

متوفر

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 12 A - 110 V AC coil
LC1D12F7

متوفر

10.1 inch widescreen, Universal model, 2serial ports,1Ethernet port, embeddedRTC
HMIGXU5512

متوفر

7 inch wide screen, Universal model, 2 serial ports,1 Ethernet port, embeddedRTC
HMIGXU3512

متوفر

TeSys GV2 & GV3 - auxiliary contact - 1 NO + 1 NC
GVAE11

متوفر

TeSys GV2 & GV3 - auxiliary contact - 1 NO/NC
GVAE1

متوفر

Motor circuit breaker, TeSys GV3, 3P, 37-50 A, thermal magnetic, EverLink terminals
GV3P50

متوفر

Motor circuit breaker, TeSys GV3, 3P, 30-40 A, thermal magnetic, EverLink terminals
GV3P40

متوفر

Variable speed drive, Altivar Machine ATV320, 5.5 kW, 380...500 V, 3 phases, compact
ATV320U55N4C

متوفر

variable speed drive, ATV320, 5.5 kW, 380…500 V, 3 phases, book
ATV320U55N4B

متوفر

variable speed drive, ATV320, 4 kW, 380…500 V, 3 phases, book
ATV320U40N4B

متوفر