![TeSys GV2 & GV3 - auxiliary contact - 1 NO + 1 NC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/g/v/gvae11_1.jpg)
TeSys GV2 & GV3 - auxiliary contact - 1 NO + 1 NC
Excl. Tax
Excl. Tax
All Sellers
![TeSys GV2 & GV3 - auxiliary contact - 1 NO + 1 NC](https://eshop-eg.se.com/media/catalog/product/g/v/gvae11_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys GV2 & GV3 - auxiliary contact - 1 NO + 1 NC
Excl. Tax
Excl. Tax
Description
TeSys GV auxiliary contact block, for motor circuit breakers GV2 and GV3. 1NO+1NC instantaneous auxiliary contacts. Rated for operation up to 2A/240V AC and 1A/60V DC. To be installed on front side of the circuit breaker, connection by screw clamp terminals. Sold in lots of 10 units. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
[ue] Rated Operational Voltage | 24...240 V AC |
---|---|
[ui] Rated Insulation Voltage | 300 V conforming to UL 508 |
Compatibility Code | GVAE |
Depth | 29 mm |
Device Short Name | GVAE |
Environmental Characteristic | normal environment |
Height | 1.200 cm |
Mechanical Durability | 100000 cycles |
Mounting Location | front side |
Net Weight | 0.02 kg |
Product Certifications | UKCA |
Product Compatibility | GV2P |
Product or Component Type | auxiliary contact block |
Protection Type | gG fuse 10 A |
Quantity Per Set | set of 10 |
Range | TeSys |
Range of Product | TeSys GV3 |
Tightening Torque | 1.4 N.m - on screw clamp terminals |
Width | 6.000 cm |
[ith] Conventional Free Air Thermal Current | 2.5 A |
Minimum Switching Current | 5 mA |
Minimum Switching Voltage | 17 V |
Pole Contact Composition | 1 NO + 1 NC |
Rated Operational Power in Va | 120 VA at 110-120 V AC-15 - electrical durability: 100000 cycles |
Rated Operational Power in w | 15 W at 48 V DC-13 - electrical durability: 100000 cycles |
Mounting location | front side |
Range | TeSys|TeSys Deca |
Product Compatibility | GV2P|GV2RT|GV2ME|GV3L|GV2LE|GV3P|GV2L |
Length | 7.000 cm |
Activity | PPCTR |